This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits:

DEUTSCH DT Connectors with Snap Cap

  • Built to Last: The snap cap design provides extra protection against harsh environmental factors, which helps extend the life of electrical connections, even in challenging conditions. Rated to IP68 and IP6K9K standards, these connectors offer high-level protection against water and dust ingress

 

  • Secure and Stable Connections: With an integrated latch-lock, these connectors reduce the chance of unintentional disconnections, giving you confidence in a steady, reliable connection that meets SAE J2030 standards for durability in transportation environments

 

  • Simplified Wire Management: Available in both short and long versions, the snap caps are compatible with heat-shrink tubing, allowing for flexible wire routing that adapts to various setup needs, adding an extra layer of protection for exposed wiring. 

 

  • Versatile for Many Applications: Designed for power and signal transmission, these connectors support a wide range of uses across heavy equipment, commercial vehicles, and more, making them a suitable choice for rugged applications. 

 

  • Fire-Resistant Construction: Built from materials compliant with UL-94V-0 flammability ratings, these connectors provide added safety by using flame-resistant components, giving you added peace of mind in high-risk environments. 
DEUTCH DT Connectors with Snap Cap. Upgrade your connections with reliable, sealed performance for the toughest environments.

Key Features:

DEUTSCH DT Connectors with Snap Cap

 

Features Details
Connector System Wire-to-Wire
Sealable 
Yes (IP68 and IP6K9K rated for water and dust resistance)
Connector Shape
Triangular, Rectangular 
Housing Material 
Glass filled PA66for robustness and high performance in harsh conditions 
Mating Alignment 
Polarized for secure, accurate connections 
Operating Voltage  250 VAC/VDC 
Contact Current Rating  Up to 13A 
Temperature Range  -55°C to +125°C (-67°F to 257°F) 
UL Flammability Rating 
 Compliant with UL-94V-0 standards 

Real-world Applications:

DEUTSCH DT Connectors with Snap Cap

  • Heavy-Duty Trucks and Buses: These connectors provide the reliable, secure connections needed to keep trucks, buses, and fleet vehicles running smoothly, even in high-vibration environments, so you can count on your fleet’s performance day in and day out. 

 

  • Agricultural and Construction Machinery: Whether it’s a tractor in the fields or an excavator at a construction site, these connectors hold up in dusty, muddy, and high-vibration conditions, helping to avoid connection failures that can disrupt your work. 
  • Marine Equipment: Built to resist corrosion from moisture and salt spray, these connectors are a solid choice for navigation, communication, and power systems on boats and marine equipment, keeping systems working reliably in challenging marine environments. 

 

  • Recreational Vehicles (RVs) and Utility Vehicles (UTVs): Suited for RVs, UTVs, and off-road vehicles, these connectors withstand outdoor elements and rough terrains, confirming that your adventures are powered by dependable electrical connections. 

 

  • Emergency and Specialty Vehicles: For fire trucks, ambulances, and other emergency vehicles, having reliable connections is essential. These connectors support critical systems, adding an extra layer of safety and readiness when it’s needed most

 

  • Industrial Automation and Control Systems: From manufacturing plants to automation controls, these connectors perform reliably in dusty, damp, or extreme temperature environments, helping to keep production lines running with less maintenance and downtime. 

 

  • Lift Trucks and Material Handling Equipment: Excellent for forklifts and other material handling equipment, these connectors provide secure power and signal connections that help keep warehouse and distribution operations moving efficiently
FAQ

Frequently Asked Questions

DEUTSCH DT Connectors with Snap Cap

Q: What makes DEUTSCH DT Snap Cap Connectors suitable for harsh environments? 

A: DEUTSCH DT snap cap connectors are engineered to provide secure, sealed connections that protect against dust, water, and extreme temperatures. With IP68 and IP6K9K ratings, they are designed to withstand submersion in water, high-pressure washdowns, and exposure to dust, making them suited for applications in rugged industrial and transportation environments. The snap cap design also offers added protection for the wire seal, further enhancing durability. 

 

Q: Can the DEUTSCH DT Snap Cap Connectors be used with heat-shrink tubing for added protection?

A: Yes, the DEUTSCH DT snap cap connectors are compatible with heat-shrink tubing, particularly the longer snap cap versions, which offer extra wire routing features. This allows users to add a layer of protection for wiring in applications where cables may be exposed to heavy spray, splash, or abrasion. Using heat-shrink tubing can help increase the longevity of the connection in harsh operating conditions. 


Q: Are DEUTSCH DT Snap Cap Connectors compatible with existing DEUTSCH DT Series components? 

A: Yes, the DEUTSCH DT snap cap connectors are designed to be fully compatible with all previous DEUTSCH DT series mating connectors and interfaces. This compatibility makes it easy to upgrade existing systems without needing to change out other components, providing a seamless transition to the new snap cap design while maintaining reliable performance. 

 

 

 

READ MORE FREQUENTLY ASKED QUESTIONS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Connector  No

  • Connector Shape  Rectangular | Triangular

  • Connector & Housing Type  Housing for Female Terminals | Housing for Male Terminals

  • Sealable  Yes

  • Primary Locking Feature  Integrated in Housing

  • Connector System  Wire-to-Wire

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Blank Cavity Position  0

  • Connector Seal Code  E Seal | N Seal

  • Number of Positions  2 | 3

  • Number of Rows  1 | 2

Electrical Characteristics

  • Operating Voltage (VDC) 250

  • Operating Voltage (VAC) 250

  • Nominal Voltage Architecture (V) 12 | 24 | 48

Body Features

  • Cable Exit Angle (°) 180

  • Primary Product Color  Black | Gray

Contact Features

  • Contact Type  Pin | Socket

  • Contact Size  Size 16

  • Mating Pin Diameter (mm) 1.55 | 1.59

  • Mating Pin Diameter (in) .061 | .063

  • Contact Current Rating (Max) (A) 13

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Polarization

  • Terminal Position Assurance  No

  • Strain Relief  Add By Accessory | Without

  • Connector Mounting Type  Free-Hanging (In-Line)

Housing Features

  • Housing Material  PA 66 GF15 | PA GF

  • Centerline (Pitch) (mm) 5.46 | 8.66

  • Centerline (Pitch) (in) .215 | .34

Dimensions

  • Compatible Insulation Diameter Range (mm) 1.35 – 3.05 | 2.23 – 3.68

  • Compatible Insulation Diameter Range (in) .053 – .12 | .088 – .145

  • Product Width (mm) 16.48 | 16.6 | 17.15 | 17.34 | 21.13 | 23.8

  • Product Width (in) .649 | .654 | .675 | .683 | .832 | .937

  • Row-to-Row Spacing  7.5 mm [ .295 in ]

  • Connector Height (mm) 15.77 | 17.02 | 17.1 | 24.71 | 34.2

  • Connector Height (in) .621 | .67 | .673 | .973 | 1.35

  • Product Length (mm) 18.7 | 31.2 | 36.2 | 42.2 | 45.93 | 46.18 | 56.67 | 57.18

  • Product Length (in) .736 | 1.228 | 1.425 | 1.661 | 1.808 | 1.818 | 2.231 | 2.251

Usage Conditions

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

  • Operating Temperature (Max)  125 °C [ 257 °F ]

Operation/Application

  • Circuit Application  Power

Industry Standards

  • UL Flammability Rating  12mm Flame Test per Standard UL-94 | UL 94V-0

  • IP Rating  IP68 | IP6K9K

  • Compatible With Agency/Standards Products  SAE J2030

Packaging Features

  • Packaging Method  Box | Package

  • Packaging Quantity  600 | 800 | 950 | 1000 | 1200 | 1600

Other

  • Serviceable  Yes

  • Connector Position Assurance Capable  No

Related Materials
No documentation available.