This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits:

DEUTSCH DT Color Connectors

  • Quick and Easy Circuit Identification: With three distinct color options (brown, blue, and green), our connectors make it easy to identify and match circuits on the spot. This feature can help minimize wiring mistakes, making maintenance faster and more straightforward. 

 

  • Added Durability with Weld Cap: Our new weld cap option provides extra protection for connectors used in high-demand applications. This means you get added peace of mind, knowing your connections are secure and built to last. 
 
  • Dependable Performance in Harsh Environments: Designed for extreme temperatures, from -55°C to +125°C, and with high levels of dust and moisture protection (up to IP68, IP6K9K), these connectors perform reliably, even in the toughest conditions. 
 
  • Strong, Reliable Power Transfer: Equipped with DEUTSCH size 16 contacts, these connectors are built to handle up to 13 amps, confirming your power and signal needs are met with consistent reliability. 
 
  • Flexible Options for Every Need: Available in multiple position sizes and seal options, these connectors offer the versatility you need for a wide range of wire-to-wire applications across transportation, agriculture, and heavy industry. 
Upgrade your wiring systems with DEUTSCH DT Color Connectors, now available with durable weld cap options for added protection in the toughest environments.

Key Features:

DEUTSCH DT Color Connectors

Features  Descriptions 
Connector System Wire-to-wire 
Position Sizes  Available in 2, 3, 4, and 6 positions 
Color Options Brown, Blue, and Green
Seal Options  E-Seal and N-Seal options, achieving IP67, IP68, and IP6K9K sealing levels for strong protection against dust and moisture 
Weld Cap Option  New models with a weld cap provide added durability and secure protection in heavy-duty applications 
                                  Temperature Range  Operates from -55°C to +125°C, suited for extreme conditions 
Contact System  Utilizes DEUTSCH size 16 contacts, rated for up to 13 A for dependable power transfer 
Voltage Rating  Suitable for 12V, 24V, 48V, and up to 250V, supporting both AC and DC applications 
                                      Flammability Rating  Housing materials meet UL94 V-0 standards, enhancing safety in demanding environments 
Mating Alignment  Polarized design provides secure mating and alignment during installation 
Housing Material  Made from PA GF, known for its resilience in harsh conditions 
Mounting Type  Free-hanging, cable-mounted design, providing flexible installation options for varied applications 

Real-world Applications:

DEUTSCH DT Color Connectors

  • Heavy Trucks and Buses: Our DEUTSCH DT color connectors are essential in the tough world of heavy trucks and buses. They’re built to handle the bumps, vibrations, and extreme weather that these vehicles encounter daily. Whether it’s connecting wiring in the engine, cab, or along the chassis, these connectors provide reliable, sealed connections that keep everything running smoothly. The color-coded options make it easy for technicians to identify circuits quickly, reducing maintenance time and helping prevent connection errors on complex wiring systems. 

 

  • Construction and Agricultural Equipment: From tractors plowing fields to bulldozers moving earth, construction and farming equipment need connectors that can take a beating. DEUTSCH DT color connectors stand up to mud, dust, water, and rough handling, providing solid connections in the most challenging conditions. With a high current rating of up to 13 amps, they power demanding machinery reliably, while the IP68 and IP6K9K protection keeps out moisture and dirt, enabling lasting performance in outdoor settings. 

 

  • Lift Trucks and Material Handling Equipment: In busy warehouses, where lift trucks are constantly on the move, our connectors provide dependable, low-maintenance connections that help keep operations efficient. Dust and vibration resistance means they can handle the demands of a fast-paced logistics environment. And with the color-coded design, technicians can quickly identify circuits, making repairs simpler and reducing downtime. 

 

  • Specialty Vehicles and Emergency Response Equipment: When it comes to emergency vehicles like ambulances and fire trucks, dependable electrical connections are crucial. DEUTSCH DT color connectors are designed so that critical systems are powered, even in challenging weather. The sealed design keeps moisture out, and the color-coded connectors help prevent wiring errors, which is invaluable when repairs need to happen quickly in high-stakes situations. 

 

  • Marine and Recreational Vehicles: For boats, RVs, and off-road vehicles, our connectors provide the reliability and water resistance needed for outdoor adventures. Whether navigating saltwater, mud, or rocky trails, DEUTSCH DT color connectors offer corrosion-resistant connections that stand up to the elements. The color-coded options make maintenance straightforward, so you can spend less time on repairs and more time enjoying the journey. 

 

  • Mining and Resource Extraction Equipment: Mining environments are some of the harshest out there, with heavy machinery operating in dust-filled, wet conditions. Our connectors offer the durability and protection needed to maintain strong connections in this rugged setting. Their high durability and easy identification mean that wiring systems stay reliable, even under extreme conditions, helping minimize costly downtime and unexpected equipment failures. 
  1. DEUTSCH DT Family Connector Overview & Assembly Instructions (English)

Learn about our field proven DEUTSCH DT, DTM, and DTP connectors for harsh environment applications. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

FAQ

Frequently Asked Questions

DEUTSCH DT Color Connectors

Q: How do the color options in DEUTSCH DT Color Connectors help with circuit identification?

A: The DEUTSCH DT color connectors are available in three colors—brown, blue, and green—which allow for easy, visual circuit identification. This color-coding minimizes the risk of wiring mistakes during installation and maintenance by helping users quickly recognize different circuits. The color options are especially beneficial in complex wiring systems where quick identification can save time and reduce errors. 

 

Q: What benefits does the weld cap provide on DEUTSCH DT Color Connectors? 

A: The weld cap option on DEUTSCH DT color connectors adds an extra layer of durability and protection, suited for high-demand applications in harsh environments. The weld cap helps shield the connector from external impacts, abrasion, and potential contaminants, further enhancing its resistance to wear and tear. This feature makes it particularly valuable in applications where connectors are exposed to rugged conditions, such as construction, mining, and agriculture, providing reliable performance and longer service life.  

 

Q: What is a DT connector?

A: DEUTSCH DT environmentally sealed connectors are designed for cable to cable, cable to board, and cable to device applications. DT connectors are used in harsh environment applications where even a small degradation in connection may be critical.

 

 

 

READ MORE FREQUENTLY ASKED QUESTIONS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Connector  No

  • Connector Shape  Rectangular | Triangular

  • Connector & Housing Type  Housing for Female Terminals | Housing for Male Terminals

  • Sealable  Yes

  • Primary Locking Feature  Integrated in Housing

  • Connector System  Wire-to-Wire

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Blank Cavity Position  0

  • Connector Seal Code  E Seal | N Seal

  • Number of Positions  2 | 3 | 4 | 6

  • Number of Rows  1 | 2

Electrical Characteristics

  • Operating Voltage (VDC) 250

  • Operating Voltage (VAC) 250

  • Nominal Voltage Architecture (V) 12 | 24 | 48

Body Features

  • Cable Exit Angle (°) 180

  • Primary Product Color  Blue | Brown | Green

Contact Features

  • Contact Type  Pin | Socket

  • Contact Size  Size 16

  • Mating Pin Diameter  1.59 mm [ .063 in ]

  • Contact Current Rating (Max) (A) 13

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Polarization

  • Terminal Position Assurance  No | Yes

  • Strain Relief  Add By Accessory

  • Connector Mounting Type  Free-Hanging (In-Line)

Housing Features

  • Housing Material  PA GF

  • Centerline (Pitch) (mm) 4.44 | 4.45 | 4.47 | 5.46 | 8.66 | 9.12 | 10.01

  • Centerline (Pitch) (in) .175 | .176 | .215 | .341 | .359 | .394

Dimensions

  • Compatible Insulation Diameter Range (mm) 1.35 – 3.05 | 2.23 – 3.68

  • Compatible Insulation Diameter Range (in) .053 – .12 | .087 – .144 | .088 – .145

  • Product Width (mm) 11.01 | 15.01 | 17.15 | 18.19 | 18.37 | 20.83 | 21.13

  • Product Width (in) .591 | .675 | .716 | .723 | .82 | .832

  • Row-to-Row Spacing (mm) 4.45 | 9.12

  • Row-to-Row Spacing (in) .175 | .359

  • Connector Height (mm) 15.77 | 17.02 | 18.39 | 19.71 | 22.63 | 23.73 | 24.16 | 24.71

  • Connector Height (in) .621 | .67 | .724 | .776 | .891 | .934 | .951 | .973

  • Product Length (mm) 28.4 | 30.94 | 43.13 | 43.38 | 45.92

  • Product Length (in) 1.118 | 1.218 | 1.698 | 1.708 | 1.808

Usage Conditions

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

  • Operating Temperature (Max)  125 °C [ 257 °F ]

Operation/Application

  • Circuit Application  Power | Power & Signal

Industry Standards

  • UL Flammability Rating  12mm Flame Test per Standard UL-94

  • IP Rating  IP68 | IP6K9K

  • Compatible With Agency/Standards Products  SAE J2030

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  600 | 700 | 850 | 900 | 1000 | 1200 | 1400 | 1800

Other

  • Serviceable  Yes

  • Connector Position Assurance Capable  No

Related Materials
No documentation available.