This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Series Overview

  • Accepts contact size 16 (13 amps)
  • 14-20 AWG (2.50-0.50 mm2)
  • 2, 3, 4, 6, 8, and 12 cavity arrangements
  • In-line, flange, or PCB mount
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • Wedgelocks confirm contact alignment and retention
  • Available accessories: Backshells, boots, dust caps, gaskets, mounting clips
  1. DEUTSCH DT Family Connector Overview & Assembly Instructions (English)

Learn about our field proven DEUTSCH DT, DTM, and DTP connectors for harsh environment applications. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

FAQ

Frequently Asked Questions

Q:    What is a DT connector?

A:     DEUTSCH DT environmentally sealed connectors are designed for cable to cable, cable to board, and cable to device applications. DT connectors are used in harsh environment applications where even a small degradation in connection may be critical.

 

Q:    What are the appropriate applications for DT connectors?

A:     Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational Marine, Motorcycle

 

READ MORE FAQS ABOUT DEUTSCH DT CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Connector  No

  • Connector Shape  Rectangular | Triangular

  • Connector & Housing Type  Housing for Female Terminals | Plug

  • Sealable  Yes

  • Primary Locking Feature  Integrated in Housing

  • Connector System  Bus Bar-to-Wire | Wire-to-Wire

  • Connector & Contact Terminates To  Bus Bar | Wire & Cable

Configuration Features

  • Blank Cavity Position  0 | 1 | 10 | 11 | 12 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9

  • Connector Seal Code  E Seal | N Seal

  • Connector Modification  DIN Backshell Adapter | End Cap | Enhanced Seal Retention | Enhanced Seal Retention, DIN Backshell Adapter | Enhanced Seal Retention, End Cap | Enhanced Seal Retention, Shrink Boot Adapter | Enhanced Seal Retention, Solid Rear Grommet, End Cap | Shrink Boot Adapter | Solid Rear Grommet, End Cap

  • Number of Positions  2 | 3 | 4 | 6 | 8 | 12 | 18

  • Number of Rows  1 | 2 | 3

Electrical Characteristics

  • Operating Voltage (VDC) 42 | 250

  • Operating Voltage (VAC) 250

  • Nominal Voltage Architecture (V) 12 | 24 | 48

Body Features

  • Cable Exit Angle (°) 180

  • Primary Product Color  Black | Brown | Gray | Green | Natural

  • Connector & Keying Code  A | B | C | D

Contact Features

  • Contact Type  Socket

  • Contact Size  Size 16

  • Mating Pin Diameter (mm) 1.5 | 1.55 | 1.59 | 1.6

  • Mating Pin Diameter (in) .061 | .062 | .063

  • Contact Current Rating (Max) (A) 13

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Keyed | Polarization

  • Terminal Position Assurance  No | Yes

  • Strain Relief  Add By Accessory | With | Without

  • Connector Mounting Type  Bus Bar Mount | Free-Hanging (In-Line)

Housing Features

  • Housing Material  PA 66 GF | PA GF | PEI (Polyetherimide)

  • Centerline (Pitch) (mm) 4.44 | 4.45 | 4.5 | 5.46 | 8.66 | 9.1

  • Centerline (Pitch) (in) .175 | .215 | .34 | .341 | .358

Dimensions

  • Compatible Insulation Diameter Range (mm) 1.35 – 3.05 | 1.4 – 3.8 | 2.2 – 3.6 | 2.23 – 3.68

  • Compatible Insulation Diameter Range (in) .053 – .12 | .055 – .15 | .087 – .144 | .088 – .145

  • Product Width (mm) 11.01 | 15.01 | 15.77 | 18.06 | 18.19 | 18.37 | 18.71 | 19.71 | 20.23 | 20.68 | 20.83 | 20.88 | 20.96 | 21.29 | 22.15 | 22.2 | 23.6 | 23.72 | 24 | 25.86 | 53.54

  • Product Width (in) .591 | .62 | .711 | .716 | .723 | .737 | .776 | .796 | .814 | .82 | .825 | .838 | .872 | .874 | .929 | .934 | .945 | 1.018 | 2.108

  • Row-to-Row Spacing (mm) 4.45 | 4.57 | 7.62 | 9.12

  • Row-to-Row Spacing (in) .175 | .18 | .3 | .359

  • Connector Height (mm) 15.77 | 18.06 | 18.39 | 19.58 | 19.63 | 22.34 | 22.63 | 23.73 | 23.88 | 23.89 | 24 | 24.03 | 24.38 | 24.6 | 24.9 | 25.69 | 25.86 | 31.2 | 31.6 | 35.7 | 37.21 | 40.4 | 40.56 | 43.71

  • Connector Height (in) .621 | .711 | .724 | .771 | .773 | .88 | .891 | .934 | .94 | .945 | .946 | .96 | .968 | .98 | 1.012 | 1.018 | 1.228 | 1.244 | 1.4 | 1.465 | 1.59 | 1.597 | 1.721

  • Product Length (mm) 15 | 18.36 | 19.7 | 28.4 | 29.67 | 29.92 | 30.91 | 30.94 | 31.19 | 32.18 | 32.21 | 32.46 | 32.59 | 33.48 | 33.71 | 33.73 | 34.75 | 37.1 | 37.9 | 40.4 | 40.44 | 40.67 | 40.92 | 43.21 | 44.25 | 53.5

  • Product Length (in) .6 | .723 | .775 | 1.118 | 1.168 | 1.178 | 1.217 | 1.218 | 1.228 | 1.267 | 1.268 | 1.278 | 1.283 | 1.318 | 1.327 | 1.328 | 1.368 | 1.461 | 1.492 | 1.59 | 1.592 | 1.601 | 1.611 | 1.701 | 1.742 | 2.1

Usage Conditions

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

  • Operating Temperature (Max)  125 °C [ 257 °F ]

Operation/Application

  • Circuit Application  Power

Industry Standards

  • UL Flammability Rating  12mm Flame Test per Standard UL-94 | Not Tested | UL 94V-0

  • IP Rating  IP66 | IP68 | IP6K9K | Not Tested

  • Compatible With Agency/Standards Products  SAE J2030

Packaging Features

  • Packaging Method  Bag | Box | Package

  • Packaging Quantity  1 | 350 | 400 | 450 | 500 | 550 | 600 | 700 | 800 | 850 | 900 | 960 | 1000 | 1100 | 1200 | 1400 | 1600 | 1800

Other

  • Serviceable  Yes

  • Connector Position Assurance Capable  No

Related Materials