This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
DEUTSCH DT dust caps provide temporary protection from dirt, dust, and paint overspray.
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  No | Yes

  • Protection & Strain Relief Accessory Type  Dust Cap | Protective Cover

Configuration Features

  • Number of Positions  2 | 3 | 4 | 6 | 8 | 12

Body Features

  • Primary Product Color  Black | Gray

  • Primary Product Material  PA GF | PVC

Mechanical Attachment

  • Strain Relief  Without

Usage Conditions

  • Compatible With Connector Style  Plug | Receptacle

  • Operating Temperature (Max) (°C) 100 | 125

  • Operating Temperature (Max) (°F) 212 | 257

  • Operating Temperature Range (°C) -55 – 125 | -29 – 100

  • Operating Temperature Range (°F) -67 – 257 | -20 – 212

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • IP Rating  IP6K9K | Not Tested

Packaging Features

  • Packaging Method  Box

Other

  • Serviceable  Yes

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.