This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Fast, secure panel mounting for commercial vehicles

Fixing Slides for Heavy Duty Sealed Connector Series

Electrical panels on trucks, buses, and off-highway machines face vibration, dust, and moisture. These connector fixing slides provide a tight, repeatable hold on the panel and keep the connector where it belongs. Color coding makes selection easier by panel thickness, and glass-filled thermoplastics support use in tough environments.

 

  • Cuts install time: quick, tool-friendly mounting means fewer steps on the line.
  • Holds under vibration: steady retention helps protect contacts and wiring.
  • Easy selection: color coding maps to panel thickness to reduce errors.
  • Flexible fit: compatible with multiple connector positions within the series.
  • Serviceable: simple to swap when you need to service the harness.
  • Built for harsh use: materials selected for vehicle heat, cold, and fluids.

 

TALK WITH OUR PRODUCT EXPERTS.

Key Benefits

Heavy Duty Sealed Connector Series Fixing Slides

  • Fast, tool-free mounting that helps reduce assembly time on the line.
  • Consistent retention that supports stable connections in vibration and shock.
  • Simple selection via color coding matched to panel thickness.
  • Broad operating range (–40 to 140 °C) for harsh outdoor use.
  • Flexible fit with connector families from 2 to 18 positions.
  • Serviceable design for field replacement when needed.
Our Heavy Duty Sealed Connector Series Fixing Slides accommodate panel thicknesses from 1.0-3.5 mm.

Key Features

Heavy Duty Sealed Connector Series Fixing Slides

Feature Specification
Mounting Type
Mounting Clip, Mounting Clips, Slide suitable for secure fixing.
Panel Thickness 1.0–3.5 mm (color-coded options)
Material
Constructed from PA6 GF, PBT GF, PBT GF20 for durability.
Color Options
Available in Gray, Green, Natural, Orange, Red, Violet, and Yellow.
Operating Temperature
Functional across a range of -40°C to 140°C (-40°F to 284°F).
Flammability Rating
Meets UL 94V-0 standards for flammability resistance.
Panel Thickness
Accommodates panel thicknesses from 1.0 mm to 3.5 mm, with future compatibility for JIS standard (1.6 mm).
Position Availability
Compatible with 2, 3, 4, 6, 7, 8, 10, 12, 15, 16, and 18 position connectors.
Serviceable
Yes

Real World Applications

Heavy Duty Sealed Connector Series Fixing Slides

  • Automotive Industry: Secures connectors in vehicle systems, helping maintain stable electrical connections under varying conditions.
  • Industrial Machinery: Mounts connectors in heavy machinery, providing a reliable hold in environments subject to vibration and movement.
  • Marine Equipment: Fixes connectors in boats and marine equipment, offering a secure attachment in moist and corrosive settings.
  • Construction Equipment: Stabilizes connectors in construction machinery, protecting against dust, dirt, and mechanical stress.
  • Agricultural Machinery: Provides secure mounting for connectors in agricultural equipment exposed to harsh outdoor environments.
  • Mining Equipment: Used in mining machinery to secure connectors that are subject to rough handling and challenging conditions.
  • Recreational Vehicles: Stabilizes connectors in ATVs and other recreational vehicles, enabling stable performance during off-road activities.
FAQ

Heavy Duty Sealed Connector Series Fixing Slides

Q: How do I choose the right fixing slide?

A: Match the slide color to your panel thickness (1.0–3.5 mm). The catalog lists options and part numbers by thickness (for example, 1.0 mm Natural; 1.6 mm Green; 3.0 mm Yellow).

 

Q: What temperatures can these fixing slides handle?

A: They operate from –40 to 140 °C, suitable for engine bays and exterior panels on heavy vehicles.

 

Q: Which connector sizes do they support?

A: They work with multiple 2–18 position housings within the Heavy Duty Sealed Connector Series.

 

READ MORE FREQUENTLY ASKED QUESTIONS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Automotive Connector Accessory Type  Mounting Clip | Slide

Configuration Features

  • Number of Positions  2 | 3 | 4 | 6 | 7 | 8 | 10 | 12 | 15 | 16 | 18

Body Features

  • Primary Product Color  Gray | Green | Natural | Orange | Red | Violet | Yellow

  • Primary Product Material  PA 6 GF | PBT GF | PBT GF20

Usage Conditions

  • Compatible With Connector Style  Housing For Male Terminals

  • Operating Temperature Range  -40 – 140 °C [ -40 – 284 °F ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  1 | 400 | 1000 | 1200 | 1600

  • Packaging Method  Bag | Box | Carton | Package

Other

  • Serviceable  Yes

Related Materials