This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Heavy Duty Sealed Connector Series Backshells for Industrial & Commercial Vehicles

Keep connections sealed and stress-free, even in washdown and mud.

 

Heavy Duty Sealed Connector Series Backshells add the finishing layer of protection to your connections. Pick straight or 90° exits and clamp or corrugated-tubing styles to match your harness plan. All in rugged PA with easy serviceability.

 

  • Clean, repeatable cable exits that resist pull and vibration
  • Options for common NW tubing sizes and jacketed-cable diameters
  • Broad coverage across 2–18 positions so one accessory family supports many builds

 

Ready to spec Heavy Duty Sealed Connector Backshells into your platform?

 

TALK WITH OUR PRODUCT EXPERTS.

 

Key Benefits

Heavy Duty Sealed Connector Series Backshells

  • Reliable sealing support: Backshells help maintain IP67/IP6K9K performance when used with compatible HDSCS connectors.
  • Strain relief that protects uptime: Reduces cable stress at the connector exit on high-vibration platforms.
  • Install flexibility: Straight (180°) and 90° exits for tight spaces and clean routing.
  • Fits your harness strategy: Options for NW 7.5–17 mm corrugated tubing and 5.2–9.5 mm jacketed-cable versions.
  • Built for vehicles: UL 94V-0 material, -40 °C to 120 °C operation, black PA housing.
  • Broad system coverage: Works with HDSCS connector housings across 2–18 positions.
Heavy Duty Sealed Connector Backshells enable secure connections in demanding environments.

Key Features

Heavy Duty Sealed Connector Series Backshells

Feature
Protection & Strain Relief
Cover - Cable Exit
Strain Relief
With
Primary Product Material
PA (Polyamide)
Primary Product Color
Black
Cable Exit Angles
180° (straight), 90° (right angle)
Cable Compatibility
Accommodates corrugated tubing or jacketed cables
Connector Compatibility
Compatible with housing for female and male terminals
Positions Available
2, 3, 4, 6, 7, 8, 10, 12, 15, 16, 18
Operating Temperature Range
-40°C to 120°C (-40°F to 248°F)
Flammability Rating
UL 94V-0
Cable Diameter Range
9.9 mm to 21.5 mm (.39 in to .846 in)
Environmental Protection
Rated IP67 and IP6K9K with compatible connectors, enabling excellent sealing

Real World Applications

Heavy Duty Sealed Connector Series Backshells

  • Commercial trucks and buses: Heavy Duty Sealed Connector Series Backshells for exterior harness drop points and chassis runs.
  • Construction equipment: Helps protect cable exits near engines, valves, and actuators subject to shock and vibration.
  • Agricultural machinery: Sealed exits for sensors, pumps, and controllers in dusty, wet conditions.
  • Utility and specialty vehicles: Added protection where washdown and debris are common.

How It Seals

Heavy Duty Sealed Connector Series Backshells

Heavy Duty Sealed Connector Series Backshells help protect the rear of the connection, add strain relief, and support sealing performance when used with compatible connectors in the Heavy Duty Sealed Connector Series. Rated environmental protection for the series is IP67/IP6K9K when used with a backshell.

 

  1. Primary seal at the connector
    The connector housing and its seals create the main fluid/dust barrier at the mating interface.
  2. Single wire sealing
    Individual wire seals (or the applicable rear-seal system) close gaps around each conductor so water and debris have fewer paths in.
  3. Backshell engagement
    The backshell attaches to the rear of the connector and supports that sealed path while adding mechanical strain relief at the cable exit.
  4. Choose the right exit interface
    • Jacketed-cable adapters clamp to common jacket diameters (see table below).
    • Corrugated-tubing adapters accept standard NW sizes (NW = nominal width for conduit/tubing).
      Both options help protect the harness from spray, dust, and vibration at the exit.

 

Install notes

  • Match NW size to your tubing spec; don’t force-fit.
  • Pick jacketed-cable vs corrugated-tubing versions based on harness strategy.
  • Keep the bend radius within harness rules to avoid pulling against the rear seal system. (General guidance, aligns with series sealing approach.)

Dimension Details by Adapter Style

Heavy Duty Sealed Connector Series Backshells

Jacketed-Cable Adapters () The below 4 backshells also belong to Gr, B

Orientation Supported Jacket Ø (mm)
Part Number
Notes
Vertical
5.2–6.5 1418916-1 (Group B)
Vertical 6.0–9.5 1418917-1 (Group B)
Right-angle 5.2–6.5 1418918-1 (Group B)
Right-angle 6.0–9.5 1418919-1 (Group B)

Corrugated-Tubing Adapters (by NW size)

 

Group A

NW Size
Orientation Part Number
8.5
Vertical
1670365-1
8.5
Right-angle 1670150-1

Group B

NW Size
Orientation Part Number
7.5
Right-angle
185793-1
7.5
Vertical
185792-1
8.5 Right-angle 965577-1
8.5 Vertical 965785-1
10 Right-angle 965783-1
10 Vertical 965786-1
-- Right-angle (universal clamp) 965576-1
-- Vertical (universal clamp) 965784-1
-- Right-angle (hose, 4/7-pos) 1534789-1
-- Vertical (hose, 4/7-pos) 1534791-1

Group C

NW Size
Orientation Part Number
13 Vertical
1670364-1
13 Right-angle 1670057-1

Group D

NW Size
Orientation Part Number
13 Vertical
1563111-1
13 Right-angle 1563110-1

Group E

NW Size
Orientation Part Number
17 Vertical
1670866-1
17 Right-angle 1670865-1

 

If you’re matching to bundle diameter instead of tubing size, the backshell family covers 9.9 / 12.7 / 14.1 / 16.7 / 21.5 mm cable bundle ODs, and offers both 180° and 90° exits across 2–18 positions. Use the specific product drawing for exact throat dimensions and clearances.

NW = standard nominal width for corrugated/convoluted tubing.

FAQ

Heavy Duty Sealed Connector Series Backshells

Q: What backshell angles are offered for the Heavy Duty Sealed Connector Series?

A: Heavy Duty Sealed Connector Series Backshells are available in straight (180°) and 90° versions for flexible routing.

 

Q: Which cable types work with these backshells?

A: You can choose Heavy Duty Sealed Connector Series Backshells for jacketed cable or for corrugated tubing; each variant supports specific diameter ranges.

 

Q: Do backshells improve sealing?

A: Heavy Duty Sealed Connector Series Backshells help maintain IP67/IP6K9K environmental protection when used with compatible connectors in the Heavy Duty Sealed Connector Series

 

 

READ MORE FREQUENTLY ASKED QUESTIONS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Protection & Strain Relief Accessory Type  Cover - Cable Exit

Configuration Features

  • Number of Positions  2 | 3 | 4 | 6 | 7 | 8 | 10 | 12 | 15 | 16 | 18

Body Features

  • Primary Product Color  Black

  • Primary Product Material  PA

  • Cable Exit Angle (°) 180

Mechanical Attachment

  • Strain Relief  With

Dimensions

  • Compatible Cable Bundle Diameter Range (mm) 9.9 | 12.7 | 14.1 | 16.7 | 21.5

  • Compatible Cable Bundle Diameter Range (in) .39 | .5 | .555 | .657 | .846

Usage Conditions

  • Compatible With Connector Style  Housing For Female Terminals | Housing For Male Terminals

  • Operating Temperature (Max) (°C) 65 | 70 | 75 | 80 | 85 | 90 | 100 | 105 | 110 | 120

  • Operating Temperature (Max) (°F) 248

  • Operating Temperature Range  -40 – 120 °C [ -40 – 248 °F ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Box | Package

  • Packaging Quantity  400 | 500 | 700 | 1000 | 1500

Other

  • Serviceable  Yes

Related Materials

TE Connectivity and TE connectivity (logo) are trademarks.