This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits

AMPSEAL 16 Connector Sealing Plugs

Helps maintain sealing performance when circuits change

Sealing plugs support platform builds where some connector positions remain unused in certain harness variants.

 

Reduces contamination paths at the rear cavity area

TE notes that open cavities can let contaminants enter the connector. Sealing plugs address that gap.

 

Supports faster service and rework

When a circuit is removed and the cavity is left open, adding a sealing plug helps keep the connector sealed for continued use.

 

Simple fit check for engineers

The product table and part pages provide drawings and 3D files to support packaging checks.

Choose a Sealing Plug in 3 Steps

AMPSEAL 16 Connector Sealing Plugs

  1. Confirm cavity size: choose a size 16 cavity or size 20 cavity sealing plug.
  2. Match cavity style: select a sealing plug that fits standard or reduced diameter cavities based on your connector configuration.
  3. Plug every unused cavity: open cavities can allow contaminants into the connector. Filling unused cavities supports seal integrity.
Our AMPSEAL 16 sealing plugs are available for standard or reduced diameter cavities.

Request a Sample

AMPSEAL 16 Connector Sealing Plugs

To request a sample:

 

If you are validating a harness variant, samples can help you confirm cavity fit, flush seating, and the assembly flow before release. Pick a sealing plug part number from the product list and request samples from the part page when available.

Key Features

AMPSEAL 16 Connector Sealing Plugs

Feature Specification
Product AMPSEAL 16 connector sealing plugs
Function Non-conductive dummy plug used to fill an open cavity
Cavity size options on this page Size 16 cavity and size 20 cavity
Standard or reduced diameter cavities Sealing plugs are available for standard or reduced diameter cavities
Material PBT GF15
UL flammability rating UL 94HB
Colors Yellow and natural

Real World Applications

AMPSEAL 16 Connector Sealing Plugs

Chassis harness junctions

Use sealing plugs when a multi-position connector is used as a standard interface but not every circuit is populated.

 

Engine bay options and sensor variants

Sealing plugs help when sensor content changes by vehicle trim, market, or powertrain variant.

 

Brake, lighting, and auxiliary modules

Helpful when one connector footprint supports several feature sets across the same platform.

 

Service and retrofit work

After circuit removal, a sealing plug helps close the cavity so the connector is not left open to the environment.
 

FAQ

Frequently Asked Questions

AMPSEAL 16 Connector Sealing Plugs

Q: What is an AMPSEAL 16 connector sealing plug?

A: It is a non-conductive plug used to fill an open connector cavity. It supports the environmental seal when a cavity is not populated with a contact.

 

Q: Why do unused cavities matter in harsh environments?

A: TE notes that open cavities can provide pathways for contaminants to enter the connector. Filling unused cavities helps maintain seal integrity.

 

Q: How do I choose size 16 versus size 20 cavity?

A: Match the sealing plug to the cavity size used in your connector configuration. This page lists both size 16 cavity and size 20 cavity options.

 

Q: What does “standard or reduced diameter cavities” mean here?

A: AMPSEAL 16 connector sealing plugs on this page are listed as compatible with standard or reduced diameter cavities. Match this to your connector’s cavity and seal design.

 

Q: How do I install sealing plugs during assembly?

A: TE’s assembly guidance describes inserting sealing plugs from the rear into empty cavities and pushing them until they sit flush. The TPA then helps lock them in place during final assembly.

 

Q: Where do I get drawings and 3D files?

A: Open the part number page for the sealing plug. Part pages provide product drawings and 3D files.

 

Q: Can I request samples?

A: Many individual sealing plug part pages support “Get a sample” or similar actions, depending on availability and login status. Select a part number from the list, then request samples on the part page when that option is shown.

 

 

READ MORE FREQUENTLY ASKED QUESTIONS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Seal & Plug Type  Sealing Plug

Body Features

  • Primary Product Color  Natural | Yellow

  • Primary Product Material  PBT GF15

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

  • Operating Temperature (Max)  125 °C [ 257 °F ]

Industry Standards

  • UL Flammability Rating  UL 94HB

Packaging Features

  • Packaging Method  Bag | Package

  • Packaging Quantity  2000 | 2500

Related Materials

AMPSEAL 16, TE Connectivity, and TE connectivity (logo) are trademarks.