This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

At a Glance

AMPSEAL 16 Connector Mounting Clips

  • Mounting location: installed on the receptacle to mount in the vehicle chassis or under the hood
  • Options: mounting clip with optional anti rotational feature
  • Material and color: black PA with UL 94HB flammability rating
  • Clip height options listed in the catalog: 20.5 mm and 11 mm
  • Operating temperature range: -40°C to 125°C  [ -40 to 257 °F ]

Key Benefits

AMPSEAL 16 Connector Mounting Clips

More stable receptacle mounting

Mounting clips help hold the receptacle in a defined location so the harness and connector interface see less movement during vibration and service.

 

Anti rotation option for bracketed installs

The anti rotation version can help resist twisting after installation, which may help in applications that see frequent handling.

 

 

Fits different packaging heights

Clip height options give you a way to manage bracket clearance in dense installations.

 

Design in support

Part pages include drawings and CAD files for bracket layout and packaging checks.

 

Sample friendly workflow

Request samples from the individual part page when that option is available for your login and region.

Choose a Mounting Clip in 3 Steps

AMPSEAL 16 Connector Mounting Clips

  1. Confirm you are mounting the receptacle side of the AMPSEAL 16 connector system.
  2. Decide if you need anti rotation. Use it when the receptacle could twist on a bracket during vibration or service handling.
  3. Match clip height to packaging space. The catalog lists 20.5 mm options and an 11 mm option.

Request a Sample

AMPSEAL 16 Connector Mounting Clips

Request Samples for Bracket Fit Checks

A sample mounting clip can help you check bracket clearance, clip height, and anti rotation fit before you release the design. Select a part number from the product list and request samples on the part page when available.
 

Our AMPSEAL 16 mounting clips are available with an optional anti-rotational feature.

Key Features

AMPSEAL 16 Connector Mounting Clips

Feature Specification
Product AMPSEAL 16 connector mounting clips
Accessory type Mounting clip
Mounting location Installed on the receptacle to mount in the vehicle chassis or under the hood
Material PA
Color Black
Flammability rating UL 94HB
Options With or without anti rotational feature
Clip height options 20.5 mm and 11 mm listed in the catalog

Real World Applications

AMPSEAL 16 Connector Mounting Clips

Under hood bracket mounting

Used to hold the receptacle in a consistent position for mating and service access in tight engine bay spaces.

 

Chassis and frame rail junctions

Helps maintain connector position where road input vibration and harness movement can stress an unmated interface.

 

Construction and agricultural equipment brackets

Anti rotation can be useful when connectors are exposed to heavy vibration and frequent service handling.

 

Dense packaging near modules

The lower height option can help when clearance is limited around the receptacle mounting area.

 

Serviceable harness breakpoints

Bracket mounting can reduce time spent finding and aligning connectors during troubleshooting and replacement.
 

FAQ

Frequently Asked Questions

AMPSEAL 16 Connector Sealing Plugs

Q: What do AMPSEAL 16 connector mounting clips do?

A: They install on the receptacle to mount the connector in the vehicle chassis or under the hood.

 

Q: What does anti rotation mean for this clip family?

A: It refers to a feature that helps resist twisting after the connector is mounted. The catalog lists a mounting clip option with an anti rotation post.

 

Q: How do I choose between 1924487-1 and 1924487-2?

A: Use 1924487-2 when you want the anti rotation feature. If you do not need that feature, 1924487-1 is the standard option.

 

Q: When is 1924487-3 a better fit?

A: The catalog lists 1924487-3 as an 11 mm clip height option, which can help when clearance is limited.

 

Q: What material and flammability rating are shown for these clips?

A: PA material and UL 94HB for these mounting clips.

 

Q: How do I request samples?

A: Open the part page for the clip you need and use Get Free Samples when that option is available.

 

 

READ MORE FREQUENTLY ASKED QUESTIONS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Automotive Connector Accessory Type  Mounting Clip

Body Features

  • Primary Product Color  Black

  • Primary Product Material  PA

Usage Conditions

  • Operating Temperature Range (°C) -40 – 125 | -40 – 120

  • Operating Temperature Range (°F) -40 – 248 | -40 – 257

Industry Standards

  • UL Flammability Rating  UL 94HB

Packaging Features

  • Packaging Quantity  1 | 4800

  • Packaging Method  Box | Package

Other

  • Serviceable  No | Yes

Related Materials

AMPSEAL 16, TE Connectivity, and TE connectivity (logo) are trademarks.