This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits:

DT Highspeed Connector headers

High-Speed Data Transfer

• Supports 100 Mbps to 1 Gbps Ethernet, helping optimize real-time communication in fleet management, ADAS, and telematics systems.

• Reduces data latency, contributing to smoother vehicle-to-vehicle (V2V) and vehicle-to-infrastructure (V2I) connectivity.

 

Extended Data Transmission Range

  • Supports channel lengths up to 40 meters, helping improve data transfer in large trucks, buses, and off-highway vehicles.
  • Enhances reliability for LiDAR, RADAR, and telematics, where longer cabling is needed.

 

Built for Harsh Environments

  • Designed with IP67/IP69K-rated sealing, adding protection against water, dust, mud, and extreme weather.
  • Meets USCAR2 standards, making it a strong choice for industries requiring robust electrical connections.

 

Seamless Integration with Existing Systems

  • Uses DEUTSCH DT/DTM connector housing and size 20 contacts, reducing the need for custom tooling.
  • Compatible with current DEUTSCH crimping tools, streamlining installation and reducing engineering time.

 

Works Across Extreme Temperatures

  • Operates in -40°C to 125°C, allowing for use in freezing cold and high-heat environments.
  • Maintains signal integrity, helping prevent performance drops in temperature-sensitive applications.

 

Secure & Stable Connection

  • Features CPA (Connector Position Assurance) to help minimize accidental unmating, reducing risks in high-vibration settings.
  • Includes an optional mounting clip, improving stability in construction, mining, and off-highway vehicles.

 

Cost-Effective & Scalable for Future Growth

  • Interoperable with other TE Ethernet connectors, making it easier to expand networks over time.
  • Helps reduce installation complexity, leading to potential cost savings in large-scale deployments.

 

DT Highspeed Connector Headers enable reliable, high-speed data transfer in industrial vehicles.

Key Features:

DT Highspeed Connector headers

 

Features Details
High-Speed Ethernet
Supports 100 Mbps to 1 Gbps (IEEE 802.3bp)
Long Data Transmission Works over 40 meters, helping maintain reliable connectivity
Environmental Sealing Rated IP67 & IP69K, resisting water, dust, and debris
DEUTSCH DT/DTM Compatibility Uses size 20 contacts, allowing use with existing DEUTSCH connector systems
Temperature Resilience Operates between -40°C to 125°C, adapting to extreme climates
Secure Locking CPA feature helps prevent unintended disconnection
Vibration-Resistant Meets USCAR2 V1 vibration class, improving durability
UL 94 V-0 Rated Uses flame-resistant resin, increasing safety compliance

 

Real-world Applications:

DT Highspeed Connector headers

High-Speed Data Connectivity for Commercial & Heavy-Duty Vehicles

  • Designed for long-haul trucks, buses, and fleet management systems needing reliable, high-speed Ethernet.
  • Supports advanced driver-assistance systems (ADAS), GPS, and telematics, helping to enhance navigation and real-time tracking.
  • Helps improve data transfer for onboard diagnostics, smart dashboards, and in-vehicle communication networks.

 

Rugged Network Solutions for Agriculture & Off-Highway Machinery

  • Built for tractors, harvesters, and autonomous farming equipment that require robust data connectivity.
  • Supports IoT sensor integration and smart farming applications, helping farmers make data-driven decisions.
  • Helps maintain consistent network reliability in high-dust, high-moisture environments.

 

Reliable Data Transmission for Construction & Mining Equipment

  • Helps minimize connectivity disruptions in excavators, bulldozers, and heavy machinery operating in harsh conditions.
  • Withstands vibrations, extreme temperatures, and debris exposure, supporting high-performance telematics and remote diagnostics.
  • Enables seamless communication between autonomous and semi-autonomous construction vehicles for increased efficiency.

 

Secure Communication Networks for Emergency & Military Vehicles

  • Supports high-speed, encrypted data transmission in police, fire, ambulance, and military transport vehicles.
  • Helps improve real-time telemetry, mission-critical communication, and navigation systems.
  • Works in rugged, unpredictable conditions, helping to support continuous operations without data loss.

 

Advanced Ethernet Solutions for Rail & Mass Transit Systems

  • Designed for trains, subways, and public transit networks, helping to enhance passenger safety and real-time monitoring.
  • Helps maintain reliable connections for CCTV, signaling, and automated control systems.
  • Works in high-vibration and high-temperature environments, providing long-term durability and performance.

 

Marine & Offshore Connectivity for Harsh Environments

  • Supports data transmission in maritime applications, including ships, offshore drilling rigs, and autonomous vessels.
  • Helps withstand corrosion, saltwater exposure, and extreme weather conditions with sealed IP67/IP69K-rated protection.
  • Enables real-time monitoring, navigation assistance, and communication systems for offshore operations.

 

Smart Fleet & Logistics Management for Optimized Performance

  • Helps integrate fleet-wide data analytics, vehicle tracking, and predictive maintenance systems.
  • Supports seamless connectivity between vehicles and cloud-based logistics platforms for improved efficiency.
  •  Works with existing DEUTSCH DT harnessing systems, reducing installation complexity and maintenance costs.
FAQ

Frequently Asked Questions

DT Highspeed Connector headers

Q: How do DT highspeed connectors help with automotive Ethernet applications?

A: DT highspeed connectors are designed for high-speed data transmission, making them well-suited for ADAS, RADAR, LiDAR, and fleet telematics. With up to 40m channel length, they help reduce signal loss, improving vehicle-to-vehicle (V2V) and vehicle-to-infrastructure (V2I) communication.

 

Q: Can these connectors be used in off-highway and construction vehicles?

A: Yes! These connectors are built for rugged applications, featuring IP67/IP69K sealing and USCAR2 V1 vibration resistance. This makes them reliable for mining, construction, and heavy equipment, where dust, moisture, and extreme temperatures are a concern.

 

Q: How do DT highspeed connectors compare to traditional automotive connectors?

A: Unlike standard connectors that support only 15m channel lengths, DT highspeed connectors extend up to 40m while maintaining signal integrity. They also offer enhanced environmental sealing, making them more suitable for industrial and commercial vehicles.

 

READ MORE FREQUENTLY ASKED QUESTIONS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Header Type  Fully Shrouded

  • Connector Product Type  Connector Assembly

  • Mixed & Hybrid Header  No

  • Connector Shape  Rectangular

  • Sealable  Yes

  • Connector System  Cable-to-Board | Wire-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Sections  1

  • Number of Signal Positions  4

  • PCB Mount Orientation  Right Angle | Vertical

  • Number of Positions  2 | 4

  • Number of Rows  1

Electrical Characteristics

  • Operating Voltage (VDC) 33

  • Operating Voltage (VAC) 33

Body Features

  • Connector & Keying Code  2 | A | B | C

  • Primary Product Color  Black | Gray | Green

Contact Features

  • Mating Tab Thickness (mm) .6

  • Mating Tab Width (mm) 1.2

  • Contact Type  Pin | Tab

  • Mating Tab Width  1.2 mm [ .047 in ]

  • Mating Tab Thickness  .6 mm [ .024 in ]

  • Mating Pin Diameter  1 mm [ .039 in ]

  • Contact Current Rating (Max) (A) 1 | 7.5

  • Contact Mating Area Plating Material  Gold (Au) | Silver (Ag) | Tin (Sn)

Termination Features

  • Termination Method to PCB  Through Hole - Press-Fit | Through Hole - Solder

Mechanical Attachment

  • PCB Mount Alignment  With

  • Mating Alignment  With

  • PCB Mount Retention  With | Without

  • Mounting Holes  With

  • Connector Mounting Type  Board Mount

Housing Features

  • Centerline (Pitch) (mm) 2.5 | 2.54 | 4

  • Centerline (Pitch) (in) .1 | .15 | .157

Usage Conditions

  • Operating Temperature (Max)  125 °C [ 257 °F ]

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Shielded  No

  • Circuit Application  High Speed Data | Signal

Industry Standards

  • UL Flammability Rating  UL 94HB | UL 94V-0

  • IP Rating  IP6K9K

Packaging Features

  • Packaging Method  Tray

  • Packaging Quantity  1 | 45

Related Materials
No documentation available.