This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits:

DT Highspeed Connectors housings

Sealed Wire-to-Wire Connection for Harsh Environments

  • Designed for industrial, commercial, and automotive applications, helping to protect against moisture, dust, and contaminants.
  • Sealable housing supports reliable high-speed data transmission in rugged conditions.

 

Reliable Electrical Performance with High-Speed Data Support

  • Rated for 60V DC / 48V AC, making it suitable for modern vehicle networks and power distribution.
  • Supports up to 7.5A per contact, helping to enhance current capacity in high-performance systems.

 

Secure & Easy Mating with Keyed Alignment

  • Integrated locking mechanism helps reduce connection failure in high-vibration environments.
  • Keyed mating alignment provides correct and repeatable connections, minimizing errors.

Versatile & Industry-Compliant Design

  • Compatible with DEUTSCH DT connectors, supporting existing vehicle and industrial wiring systems.
  • Available in multiple keying codes (A, B, C, D) and colors (black, green, gray, blue) for quick identification and error-proofing.

 

Durable Construction for Extreme Temperatures

  • Engineered to perform between -40°C and 125°C, helping to maintain connection integrity in extreme hot and cold environments.
  • Made from high-quality, impact-resistant materials for long-lasting durability.
DT Highspeed Connector Housings deliver secure, sealed connections for demanding environments.

Key Features:

DT Highspeed Connectors housings

 

Features Details
Voltage Rating
60V DC / 48V AC
Current Capacity Up to 7.5A per contact
Connector Type Wire-to-wire housing for male terminals
Sealing Capability Yes (environmentally sealed)
Primary Locking Feature Integrated into housing for secure connection
Mating Alignment Keyed with guided alignment for precise fitting
Connector Positions 2 positions, single-row design
Mounting Type Cable mount (free-hanging)
Centerline (Pitch)  4mm (0.157 inches)
Temperature Range -40°C to 125°C (-40°F to 257°F)
Material & Color Options Black, Green, Gray, Blue
Industry Compliance RoHS & ELV compliant

Real-world Applications:

DT Highspeed Connectors housings

Durable Connectivity for Commercial & Heavy-Duty Vehicles

  • Supports fleet management systems, GPS tracking, and ADAS applications.
  • Provides secure power and data transmission for buses, trucks, and emergency response vehicles.

 

Rugged Sealed Housing for Agriculture & Off-Highway Equipment

  • Protects high-speed data connections in tractors, combines, and smart farming equipment.
  • Helps maintain reliable signal transmission in extreme weather and high-vibration environments.

 

Vibration-Resistant Housing for Construction & Mining Machinery

  • Designed to withstand dust, water ingress, and harsh terrain in heavy machinery.
  • Supports networking for real-time diagnostics and automation in excavation and mining equipment.

 

Secure Electrical Housing for Rail & Transit Systems

  • Provides reliable wire-to-wire connections for railway communication and safety systems.
  • Supports signaling, CCTV, and network backbones in public transportation.

 

Industrial & Factory Automation Solutions

  • Helps support sensor networking and machine-to-machine (M2M) communication in industrial automation.
  • Provides power and data transmission for robotics, conveyors, and production lines.
FAQ

Frequently Asked Questions

DT Highspeed Connectors housings

Q: What makes DT highspeed connector housings different from standard connector housings?

A: DT highspeed connector housings are built for wire-to-wire high-speed data applications, offering IP-rated environmental sealing, keyed alignment for secure mating, and a 60V DC / 48V AC rating. Their rugged design supports high-vibration and extreme-temperature environments, making them suited for industrial and commercial vehicles.

 

Q: Can these connector housings be used in high-vibration environments?

A: Yes! These housings are designed with keyed mating alignment and integrated locking features to help prevent accidental disconnection in off-highway vehicles, construction machinery, and mining equipment.

 

Q: Are DT highspeed connector housings compatible with existing DEUTSCH DT connectors?

A: Absolutely! These housings use DEUTSCH DT connector-style interfaces, allowing seamless integration with existing DEUTSCH connector systems and harnessing tools, helping to reduce installation time and costs.

 

 

READ MORE FREQUENTLY ASKED QUESTIONS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Connector  No

  • Connector Shape  Rectangular

  • Connector & Housing Type  Housing for Male Terminals

  • Sealable  Yes

  • Primary Locking Feature  Integrated in Housing

  • Connector System  Wire-to-Wire

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  2

  • Number of Rows  1

Electrical Characteristics

  • Nominal Voltage Architecture (V) 12 | 24 | 48

Body Features

  • Primary Product Color  Black | Gray | Green

  • Connector & Keying Code  A | B | C

Contact Features

  • Contact Type  Pin

  • Mating Pin Diameter  1 mm [ .04 in ]

  • Contact Current Rating (Max) (A) 7.5

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Keyed

  • Connector Mounting Type  Free-Hanging (In-Line)

Housing Features

  • Centerline (Pitch)  4 mm [ .15 in ]

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

  • Operating Temperature (Max)  125 °C [ 257 °F ]

Operation/Application

  • Circuit Application  High Speed Data

Other

  • Connector Position Assurance Capable  No

Related Materials
No documentation available.