This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits:

DT Highspeed Connectors seals and plugs

Effective Sealing for High-Speed Connectors

  • Helps prevent contamination and moisture ingress, contributing to connection reliability.

 

Durable VMQ Silicone Rubber Construction

  • Made from high-quality VMQ (silicone rubber), offering flexibility and longevity.

 

Resistant to Hydrocarbons & Harsh Environments

  • Offers excellent chemical resistance, helping withstand exposure to fuels, oils, and solvents.

 

Versatile Fit for Various Applications

  • Designed for 6mm cavity diameters and supports insulation diameters from 6.5mm to 7mm.

 

Performs in Extreme Temperature Ranges

  • Operates effectively between -40°C and 125°C (-40°F to 257°F) for reliable sealing in diverse conditions.

 

RoHS & ELV Compliant for Industry Standards

  • Meets environmental and regulatory standards, supporting automotive and industrial applications.
DT Highspeed Connector Seals & Plugs provide durable, hydrocarbon-resistant protection.

Key Features:

DT Highspeed Connectors seals and plugs

 

Features Details
Seal & Plug Type
Cavity Plug, Single Wire Seal (SWS)
Material
VMQ Silicone Rubber
Color Options Orange, Black, Blue
Cavity Diameter 6mm (0.236 in)
Insulation Diameter Range 6.5mm – 7mm (2.55 in – 2.75 in)
Hydrocarbon Resistance Excellent
Temperature Range -40°C to 125°C (-40°F to 257°F)
Shore A Hardness 25 – 35
Compliance RoHS & ELV Compliant

Real-world Applications:

DT Highspeed Connectors seals and plugs

Sealing Solutions for Heavy-Duty & Fleet Vehicles

  • Helps maintain secure electrical connections in trucks, buses, and logistics fleet vehicles.

 

Seals & Plugs for Agriculture & Off-Highway Equipment

  • Supports tractors, combines, and autonomous farming machinery in dirt and moisture-prone environments.

 

Industrial-Grade Sealing for Construction & Mining Equipment

  • Designed for harsh environments, protecting connectors from water, dust, and chemical exposure.

 

Reliable Connector Sealing for Rail & Public Transit Systems

  • Helps maintain long-lasting, vibration-resistant connectivity in mass transit and rail applications.

 

Connector Sealing for Factory Automation & Robotics

  • Provides secure sealing in industrial automation, conveyor systems, and sensor networks.
FAQ

Frequently Asked Questions

DT Highspeed Connectors seals and plugs

Q: What is the purpose of DT highspeed connector seals & plugs?

A: These seals and plugs help protect high-speed connectors from moisture, dust, and contaminants, contributing to long-term connection stability in demanding environments.

 

Q: What material are these seals and plugs made from?

A: They are constructed from VMQ silicone rubber, known for its flexibility, durability, and excellent resistance to hydrocarbons, oils, and fuels.

 

Q: What size cavities do these seals and plugs fit?

A: They are designed for 6mm cavity diameters and accommodate wire insulation diameters between 6.5mm and 7mm.

 

READ MORE FREQUENTLY ASKED QUESTIONS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Seal & Plug Type  Cavity Plug | Single Wire Seal (SWS)

Body Features

  • Primary Product Color  Black | Blue | Orange

  • Primary Product Material  VMQ

Housing Features

  • Centerline (Pitch)  4 mm [ .15 in ]

Dimensions

  • Wire Size (AWG) 2 | 20

  • Wire Size (mm²) .517 | 33.64

  • Cavity Diameter  6 mm [ .236 in ]

  • Compatible Insulation Diameter Range  6.5 – 7 mm [ .255 – .275 in ]

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

  • Operating Temperature (Max)  125 °C [ 257 °F ]

Packaging Features

  • Packaging Method  Bag | Tray

  • Packaging Quantity  1 | 60 | 2000

Other

  • Resistance to Hydrocarbons  Excellent

  • Shore A Hardness Range  30 – 35

  • Contains Lubricant  No | Yes

Related Materials
No documentation available.