This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits:

DT Highspeed Connector shielding

Shielded Design for Data Protection

  • Helps reduce electromagnetic interference (EMI) and crosstalk in high-speed connections.

 

Sealed Shielding for Harsh Environments

  • Designed to protect against contaminants, supporting reliable signal integrity.

 

Durable Copper Alloy Construction

  • Made from copper alloy, providing strong conductivity and mechanical resilience.

 

Reliable Performance in Extreme Temperatures

  • Supports a wide operating range from -40°C to 125°C (-40°F to 257°F) for automotive and industrial use.

 

Regulatory Compliance for Environmental Standards

  • RoHS and ELV compliant, aligning with industry sustainability regulations.
DT Highspeed Connector Shielding reduces EMI for cleaner, high-speed data connections.

Key Features:

DT Highspeed Connector shielding

 

Features Details
Accessory Type
Ferrule, Shield
Sealable Yes
Material Copper Alloy
Operating Temperature Range -40°C to 125°C (-40°F to 257°F)
Compliance RoHS and ELV compliant

 

Real-world Applications:

DT Highspeed Connector shielding

Shielded Data Transmission for Heavy-Duty Vehicles

  • Helps maintain clean data signals in fleet management, GPS, and telematics applications.

 

Sealed Shielding for Agriculture & Off-Highway Equipment

  • Supports data protection in tractors, harvesters, and autonomous farming systems.

 

Shielded Connectivity for Construction & Mining Equipment

  • Helps protect sensitive data signals from EMI in rugged, high-vibration environments.

 

Reliable Shielding for Rail & Transit Networks

  • Provides enhanced data protection for signaling, automation, and surveillance systems.

 

Industrial Automation & Factory Networking

  • Helps maintain stable data transmission in high-speed industrial Ethernet applications
FAQ

Frequently Asked Questions

DT Highspeed Connector shielding

Q: What is the purpose of DT highspeed connector shielding?

A: This shielding accessory helps reduce electromagnetic interference (EMI) and enhance signal integrity for high-speed DT highspeed connectors, making it suitable for automotive and industrial environments.

 

Q: What material is the shielding ferrule made from?

A: The DT highspeed connector shielding is constructed from copper alloy, which provides durability, electrical conductivity, and mechanical strength.

 

Q: Is this shielding accessory suitable for extreme temperatures?

A: Yes, it is rated for -40°C to 125°C (-40°F to 257°F), making it reliable in both high-heat and freezing environments.

 

READ MORE FREQUENTLY ASKED QUESTIONS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  No | Yes

  • Connector Shielding Accessory Type  Ferrule | Shield

Configuration Features

  • Number of Positions  2

Body Features

  • Primary Product Material  Copper Alloy

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Industry Standards

  • Industry Standard  USCAR

Related Materials
No documentation available.