| Product | TE Part # | Documents | Nominal Voltage Architecture | Connector & Housing Type | Number of Positions | Operating Temperature Range | Number of Rows | Connector System | Centerline (Pitch) | Mating Pin Diameter | Primary Product Color | Contact Current Rating (Max) | Circuit Application | Operating Temperature (Max) | Connector & Keying Code |
|---|
| 776427-1 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 2 | -40 – 125 °C | 1 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | 125 °C | A |
| 776427-2 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 2 | -40 – 125 °C | 1 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | B |
| 776427-3 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 2 | -40 – 125 °C | 1 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | C |
| 776427-4 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 2 | -40 – 125 °C | 1 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | D |
| 776429-1 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 3 | -40 – 125 °C | 1 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | A |
| 776429-2 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 3 | -40 – 125 °C | 1 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | B |
| 776429-3 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 3 | -40 – 125 °C | 1 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | C |
| 776429-4 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 3 | -40 – 125 °C | 1 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | D |
| 776433-1 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 6 | -40 – 125 °C | 2 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | 13 A | Power | 125 °C | A |
| 776433-2 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 6 | -40 – 125 °C | 2 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | 13 A | Power | 125 °C | B |
| 776433-3 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 6 | -40 – 125 °C | 2 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | 13 A | Power | 125 °C | C |
| 776437-1 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 12 | -40 – 125 °C | 2 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | A |
| 776437-2 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 12 | -40 – 125 °C | 2 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | B |
| 776437-3 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 12 | -40 – 125 °C | 2 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | C |
| 776437-4 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 12 | -40 – 125 °C | 2 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | D |
| 776487-1 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 4 | -40 – 125 °C | 2 | Wire-to-Wire | 5.3 mm | 1.5 mm | Black | - | - | - | - | 125 °C | A |
| 776487-2 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 4 | -40 – 125 °C | 2 | Wire-to-Wire | 5.3 mm | 1.5 mm | Black | - | - | - | - | 125 °C | B |
| 776487-3 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 4 | -40 – 125 °C | 2 | Wire-to-Wire | 5.3 mm | 1.5 mm | Black | - | - | - | - | 125 °C | C |
| 776487-4 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 4 | -40 – 125 °C | 2 | Wire-to-Wire | 5.3 mm | 1.5 mm | Black | - | - | - | - | 125 °C | D |
| 776494-1 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 8 | -40 – 125 °C | 2 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | A |
| 776494-2 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 8 | -40 – 125 °C | 2 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | B |
| 776494-3 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 8 | -40 – 125 °C | 2 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | C |
| 776494-4 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 8 | -40 – 125 °C | 2 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | D |
| 776522-1 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 2 | -40 – 125 °C | 1 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | A |
| 776522-2 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 2 | -40 – 125 °C | 1 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | B |
| 776522-3 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 2 | -40 – 125 °C | 1 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | C |
| 776522-4 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 2 | -40 – 125 °C | 1 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | D |
| 776523-1 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 3 | -40 – 125 °C | 1 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | A |
| 776523-2 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 3 | -40 – 125 °C | 1 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | B |
| 776523-3 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 3 | -40 – 125 °C | 1 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | C |
| 776523-4 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 3 | -40 – 125 °C | 1 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | D |
| 776524-1 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 4 | -40 – 125 °C | 2 | Wire-to-Wire | 5.3 mm | 1.5 mm | Black | - | - | - | - | 125 °C | A |
| 776524-2 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 4 | -40 – 125 °C | 2 | Wire-to-Wire | 5.3 mm | 1.5 mm | Black | - | - | - | - | 125 °C | B |
| 776524-3 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 4 | -40 – 125 °C | 2 | Wire-to-Wire | 5.3 mm | 1.5 mm | Black | - | - | - | - | 125 °C | C |
| 776524-4 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 4 | -40 – 125 °C | 2 | Wire-to-Wire | 5.3 mm | 1.5 mm | Black | - | - | - | - | 125 °C | D |
| 776531-1 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 6 | -40 – 125 °C | 2 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | 13 A | Power | 125 °C | A |
| 776531-2 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 6 | -40 – 125 °C | 2 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | 13 A | Power | 125 °C | B |
| 776531-3 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 6 | -40 – 125 °C | 2 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | 13 A | Power | 125 °C | C |
| 776532-1 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 8 | -40 – 125 °C | 2 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | A |
| 776532-2 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 8 | -40 – 125 °C | 2 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | B |
| 776532-3 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 8 | -40 – 125 °C | 2 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | C |
| 776532-4 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 8 | -40 – 125 °C | 2 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | D |
| 776533-1 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 12 | -40 – 125 °C | 2 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | A |
| 776533-2 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 12 | -40 – 125 °C | 2 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | B |
| 776533-3 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 12 | -40 – 125 °C | 2 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | C |
| 776533-4 | Product Drawing 3D PDF | 12 V, 24 V, 48 V, 240 V | Plug | 12 | -40 – 125 °C | 2 | Wire-to-Wire | 4.5 mm | 1.5 mm | Black | - | - | - | - | 125 °C | D |
| 2320920-1 | Product Drawing 3D PDF | 12 V | Housing for Female Terminals | 2 | -40 – 150 °C | 1 | Wire-to-Wire | 4.5 mm | 1.6 mm | Gray | - | - | - | - | 150 °C | A |
| 2320920-2 | Product Drawing 3D PDF | 12 V | Housing for Female Terminals | 2 | -40 – 150 °C | 1 | Wire-to-Wire | 4.5 mm | 1.6 mm | Gray | - | - | - | - | 150 °C | B |
| 2320920-3 | Product Drawing 3D PDF | 12 V | Housing for Female Terminals | 2 | -40 – 150 °C | 1 | Wire-to-Wire | 4.5 mm | 1.6 mm | Gray | - | - | - | - | 150 °C | C |
| 2320920-4 | Product Drawing 3D PDF | 12 V | Housing for Female Terminals | 2 | -40 – 150 °C | 1 | Wire-to-Wire | 4.5 mm | 1.6 mm | Gray | - | - | - | - | 150 °C | D |