rugged optics

Rugged Fiber Optics for Higher Performance

We provide ruggedized fiber‑optic cables, connectors, termini, and assemblies designed for harsh‑environment applications across aerospace, defense, industrial, and subsea markets.

Designed for Survivability in Harsh Environments

We deliver a comprehensive portfolio of ruggedized fiber‑optic solutions designed for high‑speed, long‑distance data transmission in harsh environments. Our end‑to‑end optical systems, including termini, multichannel connectors, cable assemblies, and board‑level products, provide reliable performance where traditional copper solutions fall short, especially in applications requiring EMI immunity and support for 40G and 100G protocols. With the added expertise of Advanced Fiber Products (AFP), We now offers an even broader range of optical and optoelectronic technologies for aerospace, defense, industrial, subsea and energy markets. From physical‑contact and expanded‑beam interfaces to high‑density board‑level modules and active‑optics systems, our solutions help engineers achieve higher bandwidth, greater reach, and exceptional durability in the most demanding conditions.

rfo
Virtual Application Guide: Rugged Fiber Optics For Satellite

CONNECTORS

Rugged Fiber Optic Connectors

Designed to support a wide range of fiber counts, standards, and architectures, our rugged fiber optic connector families, including ARINC, MIL‑DTL‑38999, EN4165, VITA 66.X  and commercial aviation interfaces, provide secure optical connections with exceptional durability, EMI immunity and long‑term field reliability. 

RFO High Density VITA 87 connectors
Play video
RFO High Density VITA 87 connectors

CABLE ASSEMBLIES

Customizable Multifiber Management Solutions

We are a long-standing leader in fiber optic technology, and our optical flex cable assemblies expand our comprehensive portfolio of high-performance connectivity solutions. These rugged fiber cable assemblies give system designers greater flexibility in cable configuration, connectorization, and routing, making it easier to meet the demands of modern high-density systems in aerospace applications.


Fiber optic technology remains unmatched in capacity and throughput, and our proven solutions enable you to deliver more bandwidth while maintaining exceptional reliability. Whether you’re developing a component, building a system, or designing an entire network, we provide the expertise and customizable options you need to optimize performance.

TRANSCEIVERS & ACTIVE OPTICS

We deliver rugged active optical cables and optical transceivers engineered for the demanding needs of defense and aerospace systems. Our portfolio leverages lightweight, EMI immune fiber technology to extend high speed data, video, and Ethernet connectivity across tactical, airborne, and mission critical platforms. From modular MULTIGIG RT Fiber Optics transceivers to high performance Active Optical Cables, we provide reliable, scalable solutions that enhance communication performance while reducing SWaP.

img
Our Engineers are ready to help