Login to access your orders, address book, product lists, and more.
This product is not currently available. For more information, including distributor inventory, please contact us.
Overview
This product is not currently available. For more information, including distributor inventory, please contact us.
Available from
TE Connectivity’s (TE) MULTIGIG TRX fiber optic mid-board transceiver is a modular platform of up to 12 Chiclet-based Optical Transceivers (CBOT) transceivers capable of transmitting and receiving up to 10 Gbps each. The electrical interface is provided through TE’s MULTIGIG RT2 press fit pin PCB interface. Each duplex pigtailed transceiver
occupies one position in the press fit housing and can be individually removed for replacement in case of damaged cables, without having to remove and replace the entire module. Alternatively customers can install larger housings and populate empty positions for future expansions or upgrades.
Individual duplex blades can be a range of functional combinations, Dual Tx, Dual Rx, TRx, and, on the simplex option, a Tx or Rx. These can be combined in varying counts in an individual full height and half height housing, respectively. Single mode versions are planned in the future.
The high-speed inputs are DC-coupled to a floating input termination. The laser driver converts the signal to the VCSEL (Vertical-Cavity Surface-Emitting Laser) drive current. The very efficient optical coupling offered by the LEP technology enhances the low power consumption of each transceiver blade. On the Rx side, the incoming optical signal is converted to a current by the PIN diode. The transimpedance amplifier converts the current to a voltage which is then limited by an amplifier. The output stage is current-mode-logic (CML) and provides 50 ohm back-terminations
Easy to Use
Versatile
High Performance
| Parameters | Options |
Comments |
|---|---|---|
| Data rate | 4.25 Gbps |
I.e. ARINC 818 video; |
| 10.3125 Gbps | I.e. 4k video | |
| Size | Full height |
2 channels / CBOT |
| Half height | 1 channel / CBOT | |
| Configuration | Tx and Rx | Free to mix Tx and Rx to suit your needs |
| Fiber | Free choice | Typically, 1.8 mm or 900 um |
| Termini | Free choice | Typically, ARINC 801, ST or MT |
| Housing | 1-12 CBOT blades | From table below. Full height or half height |
Connector Housing Assembly (including Press Fit PCB contacts)
| CBOT Positions | Half Height Part Numbers | Full Height Part Numbers |
|---|---|---|
| 1 | 2381854-1 | 2375213-1 |
| 2 | 2381854-2 | 2375213-2 |
| 3 | 2381854-3 | 2375213-3 |
| 4 | 2381854-4 | 2375213-4 |
| 5 | 2381854-5 | 2375213-5 |
| 6 | 2381854-6 | 2375213-6 |
| 7 | 2381854-7 | 2375213-7 |
| 8 | 2381854-8 | 2375213-8 |
| 9 | 2381854-9 | 2375213-9 |
| 10 | 1-2381854-0 | 1-2375213-0 |
| 11 | 1-2381854-1 | 1-2375213-1 |
| 12 | 1-2381854-2 | 1-2375213-2 |
Access faster, more rugged fiber optic technology with the MULTIGIG transceiver platform. Get flexible transmit and receive channels across applications, from board-to-backplane to IFE servers, supporting up to 12 chiclet-based optical transceivers (CBOT). Experience the difference of complete in- and out-of-the-box solutions, including fiber optic cables, modular transceivers, network connectors, and VITA 46/66/67/78 backplane connectors.
For more information on our Multigig TRX optical trancseiver complete the form to connect with our product experts today.
Please review product documents or contact us for the latest agency approval information.
Detailed product features are not currently available online.
Are you sure you want to close chat?
To begin your chat with TE please enter your details