Ruggedized Fiber Connectors for Harsh Environments
Our ruggedized fiber optics brings the benefits of optical technology to challenging environments providing more bandwidth, more distance, and more performance. Our offering includes Ethernet and other fast communications protocols with the capacity to handle next-generation 40G and 100G when you are ready without the severe distance limitations of copper cables. Optical cables also offer significant size and weight savings to help meet SWaP goals.
Product Group
Optical Flex Cable
The ever-increasing use of fiber optics, particularly in advanced systems such as C4ISR (Command, Control, Communications, Computers, Intelligence, Surveillance and Reconnaissance) calls for high density, robust, multipurpose cable assemblies that helps allow the design engineer the flexibility to maximize performance in a minimal amount of space.
Learn More