m8/m12 cable assemblies

Gigabit Capable with High Flexibility and Reliability

M8/M12 Cable Assemblies are M8/M12 circular connectors overmolded to a cord set that safely and reliably ensure communication in industrial applications. Compared to installing separate cables and connectors for sensors and actuators, they provide a ready-to-plug solution for versatile systems to be quickly and easily established. Along with the connector configurations, the range of the M8/M12 overmolded cable assemblies are further enhanced with a wide selection of jacketed cable materials based on the application needs.

Features

M8/M12 cable assemblies
  • IP67 rated: dust and waterproof
  • Overmolded PVC or PUR cable assemblies/shielded and non-shielded versions
  • Key options: A, X coded
  • M12 Positions: 2, 3, 4, 5 & 8 poles
  • M8 Positions: 3 & 4 poles
  • M8 & M12 single ended cable assemblies
  • M8 & M12 double ended cable assemblies
  • M8 to M12 cable assemblies
  • Cable length options: 0.5 m, 1 m, 1.5 m, 3 m, 5 m, 7 m, and 10 m; additional lengths for X-code: 2 m, 4 m, 15 m, 20 m

Benefits

M8/M12 cable assemblies
  • Higher reliability with IP67 application and pre-wired connector sets to prevent false wiring
  • Reduce downtime in harsh environments with reliable industry standard solution of quick-to-install cable assemblies 
  • Supports higher bandwidth needs – meeting the requirements of up to 10 Gb/s
  • Full solution offering including customized and general market cable assemblies enables one-stop-shop and reduced Total Cost Ownership (TCO)

IP67

Sealed solution

10

Gb/s

  • Industrial Communications
  • Industrial Machinery
  • Industrial automation
  • Automobile manufacturing
  • Semiconductor manufacturing
  • Manufacturing of solenoid and sensor valves
  • Vision systems