8XH Series High Accuracy Pressure Sensors

The 8XH series pressure sensor integrates a MEMS die, an ASIC chip and passive components within an isolated oil cavity. Leveraging the MEMS die bridge resistance for both temperature and pressure measuring in the same oil temperature environment, it can provide the accurate on-site temperature signal required for compensation, achieve outstanding initial accuracy and excellent EMC performance.

Gas transmission, industrial transmitters, and fluid control manufacturers demand high-accuracy, reliable pressure sensors that enable system-level precision without field calibration. Many existing solutions require post-installation trimming, lack integrated temperature compensation, or offer insufficient media compatibility for aggressive process environments. The 8XH series includes 82H, 85H, 85FH and 86H models, and each can provide pressure and temperature dual output in digital output mode.

The 8XH Advantage

  • Eliminate field calibration: ±0.3% span total error band (TEB) for system-level precision.
  • Real-time compensation: simultaneous 24-bit pressure and temperature data enables accurate gas volume correction in EVCs.
  • Direct digital integration: I2C output feeds seamlessly into MCUs for wireless IoT-enabled transmitters.
  • Harsh media compatibility: 316L stainless steel withstands corrosive process gases and aggressive chemicals.
  • Long-term reliability: ±0.1% span/year typical stability reduces maintenance costs.

Features

  • Weldable and O-ring mount options
  • -20°C to 85°C compensated temperature range
  • ±0.1% span pressure accuracy
  • ±0.3% span total error band (TEB)
  • Low power consumption
  • 13mm, 16mm, and 19mm module diameter options
  • 316L stainless steel wetted material
  • Available in absolute, gauge, and vacuum gauge types
  • 3x rated or 2000 psi overpressure protection
  • High accuracy pressure/temperature read-out
  • Liquids and gases compatible with 316L stainless steel
gray horizontal divider
8XH series HIDC pressure sensors

Reference image only, please refer to the actual product models

gray horizontal divider