Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
Analog Pressure Sensor Modules | Digital Pressure Sensor
-
Pressure Type
Absolute | Gauge
-
Sensor Package
O-Ring Mount
Configuration Features
-
Electrical Connection
6" Ribbon Cable | Header 4 Pin
Electrical Characteristics
-
Supply Voltage Range (V)
2.7 – 3.6 | 4.75 – 5.25
Dimensions
-
Product Diameter (in)
.623
-
Product Height (in)
.58 | .68
Usage Conditions
-
Total Error Band ± (%)
.3
-
Pressure (bar)
.345 | 1.034 | 2.068 | 3.447 | 6.895 | 10.342 | 34.474 | 68.947
-
Pressure (psi)
5 | 15 | 30 | 50 | 100 | 150 | 500 | 1000
-
Operating Temperature Range (°C)
-40 – 125 | -20 – 70 | -20 – 105
-
Operating Temperature Range (°F)
-40 – 257 | -4 – 158 | -4 – 221
Operation/Application
-
Proof Pressure Range
3X Rated
-
Output Interface
Analog Voltage | I²C
-
Pressure Accuracy ± (%)
.1
-
Output Signal Type
0.5 – 4.5 VDC | 24 bit I2C
Other
-
Sensor Options
316L Stainless Steel
-
Non-Linearity ± (%)
.1
-
Port Fitting
O-Ring Radial Seal