Smarter Grid Management and Fault Response
Our TE Kries substation feeder control units are advanced fault indicators with integrated remote control capabilities, designed for secondary substation applications from 3 to 52 kV.
Our TE Kries substation feeder control units provide real-time monitoring, fault detection, and remote control for secondary substations and underground distribution networks. These advanced systems enhance grid transparency and reliability by continuously tracking power parameters, accessible both on-site and remotely through SCADA integration.
Beyond fault detection, these units intelligently manage power distribution, automatically rerouting the power from a primary feeder to a backup source during outages or maintenance and keeping the power on. With power quality (PQ) and disturbance monitoring, as well as support for multiple communication protocols, enable faster fault resolution, reduce downtime, and optimize network efficiency, ensuring a continuous and reliable power supply while lowering operational costs.