Active Harmonic Filters
Active Harmonic Filters are suitable for mixed load installations and applications with dynamic load. Commonly used as a central solution at Point of Common Coupling (PCC). ECOcosine Active Sync harmonic filters provide a reliable solution for harmonic mitigation, power factor correction and load balancing in real time. The modular concept offers one of the highest flexibilities for customization, redundancy, retrofitting and combination with passive harmonic mitigation components.
Based on the broad knowledge and experience in terms of solutions and applications in power quality, the Schaffner is now part of TE Connectivity and has developed a new generation of Active Harmonic Filters (AHF), also known as Active Power Filters (APF). The new modular ECOsine. Active Sync filter series offers fitted and economical solutions for demanding harmonic mitigation challenges with any kind of non-linear load involved. ECOsine Active Sync filter series provides a solution concept which is modular, compact and can be used as stand-alone modules or as system solution. Options for smart load management of the filter's usage and redundancy guarantee a smart power quality solution in the era of Industry 4.0. The Schaffner active harmonic filters provide excellent performance in solving power quality problems, focusing on customer needs and application demands for cleaner and smarter energy.
Applications
Active Harmonic Filters
- Motion & Drives
- Industrial Robotics
- Semiconductor Manufacturing Equipment (SME)
- Electric Vehicle Infrastructure (EVI)
- Heat Ventilation and Air Conditioning (HVAC)
- Medical
- Data and Devices
- Energy
Product Features
Active Harmonic Filters
- Total Harmonic Distortion THDi <5%
- Mitigation up to the 50th-order harmonics
- Rated mitigation current from 60 A to 1200 A
- For 50 and 60 Hz grids
- Accommodate any type of non-linear load, even in very dynamic environments
- Power factor correction
- Load balancing
- 3-phase/3-wire
- 3-phase/4-wire
- Smart load management for energy saving and redundancy
- Standalone modular system or complete cabinet system solutions
- 7" color touchscreen as human machine interface (HMI)