Output Filters
Output Filters are used to reduce the output voltage dv/dt of motor drives. This helps to reduce voltage stress at motor windings, protect AC motors from the destructive effect of peak voltages, and improve the system's reliability.
Applications
Output Filters
Output filters and reactors mitigate perturbation at the output of the drive and protect the motor for optimizing cost, reliability and total equipment lifetime.
- Motion & Drives
- Ventilation and Air Conditioning (HVAC)
- Energy
Product Features
Output Filters
- dv/dt reduction at drive output
- Extends the possible motor cable length up to 2'000m
- Sinusoidal phase-phase voltage
- Supports motor up to 200Hz
- Helps reduce motor acoustic noise
- Helps reduce bearing currents
- Reduction of common-mode interferences