Enhancing Application Insulation with Foam Ingress Protection

TE Connectivity (TE) introduces a latest Power Double Lock multi-load connector with foaming protection as an efficient solution to help protect manufacturers against foaming leakage. Reliable foaming resistant performance through gasket and wire seals effectively help prevent foaming leakage. The connector complies with the IEC 60335 standard of 3mm insulation spacing, to help ensure safety. Simplified assembly with easy-to-install components reduces production time. Robust electrical connections feature error-resistant design, scoop resistant design and terminal position assurance (TPA). This solution is highly reliable for multiple applications that utilize a foaming insulation process, such as refrigerators and freezers, among others.

power-double-lock-multi-load-connector

Product Features

Power Double Lock Multi-load Connector With Foaming Protection

Centerline (mm) 5 Operating Temperature (°C) -55 to +105
Maximum Current Rating (A) 10 Wire Size (AWG) 16-24
Voltage Rating 250 VAC Positions Available Single row: 2-4P, Dual row: 4-9P
IEC 60335-1 Glow-Wire Available Yes Sealed Version Available Yes
UL94 Rating Available Yes Keying Available Yes
Agency Approvals UL Available Configurations Wire-to-Wire, Wire-to-Panel
  1. Power Double Lock Multi-load Connector With Foaming Protection (English)

Power Double Lock multi-load connector with foaming protection is an efficient solution to help manufacturers against foaming leakage. Reliable foaming protection through gasket and wire seals effectively help prevent foaming leakage. Simplified assembly with easy-to-install components reduces prodution time. This solution is highly reliable for multiple applications that utilize a foaming insultaion process such as refrigerators and freezers, among others.

power-connectors
Power Connectors Built For Performance
power-connectors
Explore the Power Connector Selector Guide Now!