Error Proof Assembly with Inertia Locking
The GRACE INERTIA connector series supports wire-to-wire and wire-to-board systems with a product portfolio that includes 1.25 to 12.4mm pitch connectors with maximum current ratings ranging from 1 to 20A. The defining feature of these connectors is an inertia locking mechanism that locks the connector into place when the circuit is completed. This feature can improve mating reliability and reduce the need for complicated inspection processes. Additional features include lance-less contacts to prevent tangled wires and multiple color and keyed connector options to reduce assembly error. GRACE INERTIA connectors are used in power and signal applications, including appliances, transportation, and lighting.
Featured Products
GRACE INERTIA Connectors - Design NavigatorGRACE INERTIA Connectors
|
Centerline
|
Max Current Rating
|
Voltage Rating
|
Agency Approvals
|
Wire Size (AWG)
|
Positions
|
Sealed Version
|
Color/Keying
|
IEC 60335-1 Glow-Wire
|
Configurations
|
1.25mm |
2.2A |
50V AC/DC |
UL |
26-30 |
2-18 single row 20/22/30/40 dual row |
No |
Yes |
Single row: Yes Dual row: No |
W-t-W & W-t-B |
|
1.5mm |
2.8A |
100V AC/DC |
UL, VDE |
24-28 |
2 - 12 single row 4-18 dual row |
No |
Yes |
Yes |
W-t-B |
|
2.0mm |
2.5A |
50V AC |
UL, VDE |
22-28 |
2-10 |
No |
Yes |
Yes |
W-t-W & W-t-B |
|
2.5mm |
3A |
50V AC |
UL |
28-22 |
2-8 |
No |
Yes |
Yes |
W-t-W & W-t-B |
|
3.3mm |
4A |
250V AC |
UL, CSA |
28-20 |
4-14 |
No |
Yes |
Yes |
W-t-B |
|
3.5mm |
7A |
300V AC |
cURus Recognized |
26-18 |
2-12 |
No |
Yes |
2P Only |
W-t-W |
|
5.8mm |
15A |
600V AC |
cURus Recognized |
16-14 |
3 |
No |
No |
Yes |
W-t-W |
|
6.0mm |
10A |
300V AC/DC |
UL |
24-16 |
2-3 |
No |
Color: No Keying: Yes |
Yes |
W-t-B |
|
6.2mm |
20A |
600V AC |
cURus Recognized |
16-12 |
1,2,3 |
No |
Yes |
No |
W-t-W |
|
6.5mm |
10A |
300V AC |
cURus Recognized |
24-16 |
3 |
No |
Yes |
Yes |
W-t-B |
This product table can only be viewed on desktop.
Featured Products
GRACE INERTIA Connectors - Sample KitGRACE INERTIA Connectors
|
Centerline
|
Max Current Rating
|
Voltage Rating
|
Agency Approvals
|
Wire Size (AWG)
|
Positions
|
Sealed Version
|
Color/Keying
|
IEC 60335-1 Glow-Wire
|
Configurations
|
7.92mm |
10A |
300V AC |
cURus Recognized |
24-16 |
2 |
No |
Yes |
Yes |
W-t-B |
|
9.0mm |
20A |
600V AC |
cURus Recognized |
16-12 |
3 |
No |
Color: Yes Keying: No |
Yes |
W-t-B |
|
12.4mm |
20A |
600V AC |
cURus Recognized |
16-12 |
2 |
No |
Yes |
Yes |
W-t-B |
|
3mm |
3A |
250V AC |
UL |
28-22 |
14,26,28 |
No |
Yes |
Yes |
W-t-B |
|
2.5mm |
3A |
50V AC/DC |
UL |
22-28 |
2-20 |
No |
Yes |
No |
W-t-B |
This product table can only be viewed on desktop.
1.25mm Signal GRACE INERTIA Connector
1.5mm Signal GRACE INERTIA Connector
2.0mm Signal GEACE INERTIA Connector
2.5mm GRACE INERTIA Connector
3.3mm GRACE INERTIA Connector
3.5mm GRACE INERTIA Connector
5.8mm GRACE INERTIA Connector
6.0mm GRACE INERTIA Connector
6.2mm GRACE INERTIA Connector
6.5mm GRACE INERTIA Connector
7.92mm GRACE INERTIA Connector
9.0mm GRACE INERTIA Connector
12.4mm GRACE INERTIA Connector
GRACE INERTIA Multi-load Connector
FLIP-N-LOK Signal Connector