
Compact and Reliable Signal Connectors
The compact 2.0mm Signal GRACE INERTIA connectors help improve manufacturing efficiency with features to prevent assembly errors and to support automated production. To reduce assembly errors, these connectors feature an inertia locking mechanism for reliability, an anti-snag latch to prevent breakage due to tangled wires, and color and keyed connector options to avoid mis-mating. To support automatic assembly, connectors are available with insulation displacement contacts (IDC) for mass wire termination and in a surface mount wire-to-board configuration for automatic pick-and-place assembly. Common uses for 2.0mm Signal GRACE INERTIA connectors include small home appliances, transportation, and lighting.

Product Features
2.0mm Signal GRACE INERTIA Connectors
Centerline (mm) | 2 | Operating Temperature (°C) | -30 to +105 |
Maximum Current Rating (A) | 2.5 | Wire Size (AWG) | 22-28 |
Voltage Rating | 50 VAC | Positions Available | 2-10 |
IEC 60335-1 Glow-Wire Available | Yes | Sealed Version Available | No |
UL94 Rating Available | V-0 | Color/Keying Available | Yes |
Agency Approvals | UL, VDE | Available Configurations | Wire-to-Wire, Wire-to-Board |
