
AMP CT Connector Series
TE’s AMP CT connector system consists of an extensive product offering and broad industry usage. The automatic harness-making system provides a range of harness styles using three types of 2mm centerline connectors featuring round pins. These types are MT connectors, MT AMP-IN vertical connectors, and MT AMP-IN horizontal connectors. Harnesses can be assembled in any of the six configurations. A variety of harness-making machines are available, ranging from hand tools for low volume production to high-speed automatic crimping machines for medium to high volume productions. AMP high-speed automatic crimping machines are easy to operate, eliminating the need for the tedious work of changing parts inside the equipment to adapt to changes in harness styles.
Product Features
2mm AMP CT Connectors
- Two termination methods: IDC, crimp
- Kinked leg options for self-retention on boards
- IDC AWG 24~28
- Crimp AWG 22~30
- RoHS compliant
- Component Program of Underwriters Laboratories Inc., File No. E28476
- Canadian Standards Association, File No. LR 7189-133
2-15
Range of single row position sizes
16-30
Range of dual row position sizes
Select Applications
2mm AMP CT Connectors
- Business equipment
- Industrial machines
- PCs
- Printer
- Audio
- Air conditioner
- Lighting
- Anywhere signals or power are routed
The AMP CT connectors are a miniature wire-to-board and wire-to-wire interconnect solution and has proven performance in its harness making capability. A variety of harness-making machines are available ranging from hand tools for low volume production to high-speed automatic crimping machines for medium to high volume productions. AMP high-speed automatic crimping machines are easy to operate, eliminating the need for tedious work of changing parts inside the equipment to adapt to changes in harness styles. Two types of housings are available, including Crimp and Mass Terminated (MT), which are preloaded with insulation displacement contacts. The box or shrouded headers are highly resistant to scooping at mating/unmating.




2mm AMP CT Connectors
Product Line Options
-
Mass Termination (MT) Connectors
Cable side housings that are preloaded with IDC contacts AWG 24~28
-
Crimp Contacts
Contacts that are to be loaded into the crimp housings AWG 22~30
-
Crimp Housing
Cable side housings that must be loaded with crimp contacts
-
Single Row Post Headers
Board side post headers that mate with either MT or crimp housings. Single row post headers are available in two through 15 position, right angle and vertical configurations. Surface mount and through-hole versions available. Panel mount and free-hanging configurations available.
-
Dual Row Post Headers
Board side post headers that must be used with a captivating holder and mating housings. Dual row post headers are available in 16 through 30 position, right angle and vertical configurations. Surface mount and through hole versions available.