SUPERSEAL 1.0 Connectors
Our SUPERSEAL 1.0 connectors are designed to meet the increasing need for dependable, high-density printed circuit board applications in harsh environments, especially with the rise of electrification and additional control modules within vehicles. This expanding portfolio addresses customer needs such as installation time and cost savings, avoiding unnecessary machine or vehicle downtime, and meeting a range of price vs. performance needs. The SUPERSEAL 1.0 headers are available with straight or right-angle pins. Various locking latch options including an ergonomic lever, flange headers, and keying configurations are also available.
SUPERSEAL 1.0 CONNECTOR PRODUCTS
Key Benefits:
SUPERSEAL 1.0 Connectors
- Installation Time & Cost Savings: Flange headers provide a simpler way to install the product by sealed & bolted flange.
- Easier Mating/Unmating: Plugs with lever and hard silver-plated terminals provide more ergonomic operation.
- Compact PCB Layout: Enabled by stick headers that also simplify installation with no bolting or potting required.
- Meet Range of Price/Performance Needs: With gold, hard silver and Tin-plated terminal options.
- Eliminate Additional Assembly: With integrated TPA, CPA and Lever to enhance sealing design.
- Prevent Mis-mating: With different coding options
Key Features:
SUPERSEAL 1.0 Connectors
| Features | Details |
|---|---|
| Contact Size |
Accepts 1.0 mm contacts, supporting up to 15 amps |
| Wire Size Range |
Accommodates wires from 0.3 to 1.25 mm² |
| Cavity Arrangements | Available in 26, 34, and 60 positions |
| Housing Type/Material | Rectangular housing, Constructed from durable thermoplastic |
| Integrated Latch | Ensures secure mating connections |
| Terminal Position Assurance (TPA) | Confirms proper contact alignment and retention |
| Mount type | Print Circuit Board (PCB) |
Real-world Applications:
SUPERSEAL 1.0 Connectors
SUPERSEAL 1.0 connectors are engineered for harsh environments, helping to ensure seamless connectivity in industrial and commercial transportation applications. Their sealed PCB mount, durable thermoplastic housing, and integrated latch for secure mating make them ideal for cost-effective, long-term solutions in rugged conditions.
Agriculture: Reliable Connectivity for Precision Farming
In agricultural machinery, electrical systems must withstand dirt, moisture, and vibrations while ensuring uninterrupted performance. SUPERSEAL 1.0 connectors help manufacturers design reliable, easy-to-install solutions that reduce maintenance costs and downtime.
- Tractor engine control units (ECUs)
- Irrigation pump controllers
- Automated seeding and harvesting equipment
Construction: Ruggedized Sealed PCB Connectors for Heavy Machinery
Construction vehicles operate in demanding conditions, requiring high-performance connectors that help prevent electrical failures. SUPERSEAL 1.0 connectors deliver cost-effective solutions with secure PCB mounting and durable thermoplastic housings, reducing the risk of electrical malfunctions due to dust, impact, and extreme weather.
- Hydraulic control units in excavators and bulldozers
- Lighting and power distribution systems
- Emission monitoring systems
Heavy Duty Trucks: High-Performance Connectors for Commercial Transportation
Reliable connectivity is critical in modern commercial trucks, where multiple electronic components ensure safety, efficiency, and operator comfort. SUPERSEAL 1.0 connectors help provide sealed protection, reducing maintenance costs and enabling fast, easy installation for quick servicing.
- Electric truck battery management systems (BMS)
- Lighting and HVAC control panels
- Dashboard instrumentation & control modules
Two-Wheelers: Lightweight and Cost-Efficient Sealed PCB Connectors
In motorcycles, scooters, and electric two-wheelers, weight, size, and durability are key concerns. SUPERSEAL 1.0 connectors offer compact, lightweight solutions with secure mating to provide reliable power and signal transmission in tough on-road and off-road conditions.
- Electric vehicle (EV) motor controllers
- LED lighting systems for improved visibility
- Instrument panels and dashboard displays
- Brake and safety monitoring systems
Why Choose SUPERSEAL 1.0 Connectors?
- Easy Installation & Maintenance: Integrated latch system helps ensure quick, tool-free mating, reducing assembly time.
- Cost Savings: Rugged thermoplastic housing increases product lifespan, lowering replacement and maintenance costs.
- Sealed Protection: With sealed PCB mount options, dust, moisture, and vibration no longer impact on performance.
- Reliable Performance: Proven in industrial and commercial applications, ensuring consistent connectivity in harsh environments.
Frequently Asked Questions
SUPERSEAL 1.0 Connectors
Q: What is a SUPERSEAL 1.0 connector?
A: Our SUPERSEAL 1.0 environmentally sealed connectors are available in cable plugs and PCB mount headers. The SUPERSEAL 1.0 connectors are used in harsh environment applications where even a small degradation in connection may be critical.
Q: What are the appropriate applications for SUPERSEAL 1.0 connectors?
A: Truck, bus, off-highway, construction, agriculture, mining, emergency vehicles, forestry, recreational, marine, motorcycle.
Q: When should I use SUPERSEAL 1.0 connectors?
A: SUPERSEAL 1.0 connectors provide reliability and performance on the engine or transmission, under the hood, for motor controllers, on the chassis, or in the cab. SUPERSEAL 1.0 connectors offer field-proven reliability and rugged quality. SUPERSEAL 1.0 connectors are designed to meet the increasing need for dependable printed circuit board applications in harsh environments. The SUPERSEAL 1.0 headers are available with straight or right-angle pins. Various locking latch options and keying configurations are available.
e
e
e
