This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits

SUPERSEAL 1.0 Connector Contacts

  • Supports High Current Applications: Handles up to 15 A, suitable for power and signal distribution in demanding control systems.
  • Withstands Harsh Environments: Designed for vibration, temperature extremes, and contamination in under-hood and off-road applications.
  • Flexible Wire Compatibility: Accommodates wire sizes from 0.30 mm² to 1.25 mm² for broad application use.

  • Reliable Crimp and Retention: Provides consistent electrical performance with strong tensile strength and contact retention.

  • Plating Options for Performance Needs: Available in gold, hard silver or tin plating for optimized conductivity and corrosion protection. 

  • Streamlined Assembly: Crimp-ready terminals are compatible with TE’s tooling ecosystem for consistent production and secure mating within SUPERSEAL connector housing.
SUPERSEAL 1.0 connector contacts are double spring, stamped & formed contacts.

Key Features

SUPERSEAL 1.0 Connector Contacts

Feature Specification
Contact Type Stamped & formed crimp receptacle terminal
Contact Size 1.0 mm
Current Rating Up to 15 A
Wire Range 0.30 mm² to 1.25 mm²
Crimp Tensile Strength Up to 176.4 N depending on wire gauge
Retention Force ≥ 58.8 N (contact to housing)
Durability 25 mating cycles (rocking motion test)
Finish Options Gold over nickel, tin over nickel (on contact/crimp zones), or hard silver-plated
Compatible Housings TE SUPERSEAL 1.0 sealed connector housings and headers
Tooling Options CERTI-CRIMP hand tools and OCEAN applicators for high-volume production

Real World Applications

SUPERSEAL 1.0 Connector Contacts

SUPERSEAL 1.0 contacts are used across a wide range of sealed vehicle connectivity systems where durability, sealing integrity, and high current capacity are required. Designed to operate under extreme vibration and exposure, these contacts provide stable connections in compact and mission-critical systems.


Common use cases:

  • ECU and Engine Control Modules: Secure crimp termination for sealed contacts exposed to high heat, moisture, and vibration.
  • Transmission & Powertrain Systems: Durable signal and power delivery for automated gearbox control electronics.
  • Vehicle Sensor Harnesses: Stable interface for temperature, pressure, and position sensors in trucks, tractors, and construction vehicles.
  • Lighting & Auxiliary Systems: Power distribution and signaling in LED lighting and auxiliary electrical assemblies.
  • Battery and APU Interfaces: Contact solution for auxiliary power units and low-voltage distribution boards in heavy-duty vehicles.

 

Vehicle Types Served:

  • Agricultural machinery (tractors, combines)
  • Construction equipment (loaders, excavators)
  • Commercial trucks and buses
  • Off-road and recreational vehicles
  • Industrial specialty vehicles and trailers
FAQ

Frequently Asked Questions

SUPERSEAL 1.0 Connector Contacts

Q: What wire sizes are compatible with SUPERSEAL 1.0 connector contacts?

A: SUPERSEAL 1.0 connector contacts support wire sizes from 0.30 mm² to 1.25 mm², allowing for flexible integration into a wide range of automotive and industrial wiring systems.


Q: What is the current rating of SUPERSEAL 1.0 connector terminals?

A: These contacts are rated up to 15 amps, making them suitable for power-hungry applications like engine control, lighting systems, and auxiliary modules in heavy-duty vehicles.


Q: Are SUPERSEAL 1.0 connector contacts suitable for harsh environments?

A: Yes. Designed with a stamped and formed double-spring contact system and optional corrosion-resistant plating, SUPERSEAL 1.0 connector contacts perform reliably in environments exposed to vibration, moisture, and temperature extremes.

 

READ MORE FAQS ABOUT SUPERSEAL 1.0 CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Receptacle Style  180°

  • Primary Locking Feature  Clean Body | Locking Lance | On the Terminal

  • Sealable  No | Yes

Body Features

  • Terminal Seal Type  Family Seal | Family Seal or Unsealed | Unsealed

Contact Features

  • Contact Fabrication  Stamped & Formed

  • Contact Size  1mm

  • Typical Current Rating (A) 6 | 15

  • Crimp Type  F-Crimp

  • Wire Contact Termination Area Plating Material  Tin

  • Terminal Type  Receptacle | Socket

  • Mating Tab Width  1 mm [ .04 in ]

  • Interface Plating  Gold (Au) | None | Silver (Ag) | Tin (Sn)

  • Mating Pin Diameter (mm) 1

  • Mating Pin Diameter (in) .039 | .04

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Wire | Wire & Cable

Dimensions

  • Compatible Insulation Diameter Range (mm) 1.6 – 1.9 | 1.6 – 2.2 | 1.77 – 2.46 | 2.18 – 2.92

  • Compatible Insulation Diameter Range (in) .063 – .075 | .063 – .087 | .069 – .096 | .085 – .114

  • Wire Size (AWG) 16 – 14 | 18 – 16 | 20 – 18 | 20 | 22

  • Wire Size (mm²) .3 – .35 | .5 – .8 | .5 | .5 – .85 | .75 – 1.25 | 1.25 – 2

  • Wire Size Search (mm²) .3 | .35 | .5 | .6 | .75 | .8 | 1 | 1.25 | 1.5 | 2

  • Wire Size Search (AWG) 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22

  • Tab Length (mm) 17.25 | 20.82

  • Tab Length (in) .679 | .82

Usage Conditions

  • Insulation Option  Uninsulated

  • Operating Temperature (Max) (°C) 120 | 125

  • Operating Temperature (Max) (°F) 248 | 257

  • Operating Temperature Range (°C) -40 – 125 | -40 – 120

  • Operating Temperature Range (°F) -40 – 257 | -40 – 248

Operation/Application

  • Compatible With Wire Base Material  Copper

Packaging Features

  • Packaging Method  Package | Reel

  • Packaging Quantity  7000 | 8000

Other

  • Customer Preferred Contact  No

  • Terminal Transmits  0 – 24 A (Low Power)

Related Materials