This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits

SUPERSEAL 1.0 Connector Housings

  • Supports Harsh Environment Applications: Integrated sealing and robust housing construction help reduce the risk of failure in automotive and industrial conditions involving dust, water, and vibration.
  • Promotes Contact Reliability: Built-in terminal position assurance (TPA) enhances alignment and retention, supporting consistent performance during vibration and thermal cycling.
  • Compact High-Density Design: Enables PCB space savings with cavity arrangements up to 60 positions, suited for control modules and tight packaging zones.
  • Flexible Configurations: Offers multiple keying and locking options—including upper, lower, double latch designs and also lever —to meet diverse application requirements.
  • Streamlines Assembly: Engineered for manual harnessing and secure mating, reducing assembly time and improving installation efficiency.
  • Compatible with Standard Tooling: Available with TE’s certified crimp and applicator tools for consistent termination and long-term field performance.
SUPERSEAL 1.0 housings are available in various locking latch options and keying configurations.

Key Features

SUPERSEAL 1.0 Connector Housings

Feature
Contact Size
1.0 mm (up to 15 A)
Wire Range
1.25–0.50 mm²
Cavity Options
26, 34, and 44 positions
Mounting Type
PCB mount
Housing Material
Thermoplastic, rectangular
Locking System
Integrated latch + secondary lock (TPA)
Sealing Options
Silicone rubber seals + cavity plugs
Keying & Lock Variants
Upper, Lower, Double locking, and lever multiple keying types

Real World Applications

SUPERSEAL 1.0 Connector Housings

SUPERSEAL 1.0 connector housings are engineered for sealed wire-to-board applications in rugged vehicle systems across the industrial and commercial transportation sector. These housings support critical signal and power interfaces where compact, high-density connectors are needed to withstand demanding operating environments.

 

Suited for integration in:

  • Engine Control Units (ECUs): Enables secure signal transmission under the hood with enhanced protection against heat, vibration, and fluid ingress.
  • Transmission and Powertrain Systems: Supports durable PCB connectivity for automated gearboxes and drivetrain electronics exposed to thermal cycling.
  • Vehicle Sensor Interfaces: Enables stable connections for pressure, temperature, and position sensors in off-highway and heavy-duty vehicle platforms.
  • Lighting and Auxiliary Modules: Compatible with LED control boards and distributed lighting systems in buses, trucks, and utility vehicles.
  • Chassis and Body Electronics: Offers sealed PCB connectivity for brake control units, suspension modules, and infotainment systems in harsh operating environments.
FAQ

Frequently Asked Questions

SUPERSEAL 1.0 Connector Housings

Q:    What is the SUPERSEAL 1.0 connector housing used for?

A:  The SUPERSEAL 1.0 connector housing is designed for sealed wire-to-board connections in high-density automotive and industrial applications. It is commonly used in engine control units (ECUs), transmission systems, and electronic control modules for trucks, buses, construction machinery, and agricultural vehicles. Its compact form factor and environmental sealing make it suited for harsh under-hood or exposed environments.

Q:  How many positions are available for SUPERSEAL 1.0 connector housings?

A:     SUPERSEAL 1.0 connector housings are available in 26, 34, and 44 position configurations, supporting 1.0 mm contact systems. These high-density options help reduce PCB space requirements and support current ratings up to 15 amps, making them suitable for space-constrained modules in industrial and commercial transportation vehicles.

 

Q: Are SUPERSEAL 1.0 connector housings compatible with harsh environment applications?

A: Yes, SUPERSEAL 1.0 connector housings are specifically designed for harsh environments. They feature integrated seals, thermoplastic housings, and terminal position assurance (TPA) locks to help prevent moisture, dust, and vibration from disrupting electrical connections. This makes them suited for under-hood, off-road, and heavy-duty applications in trucks, buses, and specialty vehicles.

 

READ MORE FAQS ABOUT SUPERSEAL 1.0 CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Connector  No

  • Connector Shape  Rectangular

  • Connector & Housing Type  Housing for Female Terminals | Plug

  • Sealable  Yes

  • Primary Locking Feature  Contact Retainer | Integrated in Housing

  • Connector System  Wire-to-Board | Wire-to-Device

  • Connector & Contact Terminates To  Printed Circuit Board | Wire & Cable

Configuration Features

  • Number of Positions  26 | 34 | 44

  • Number of Rows  2 | 4

Electrical Characteristics

  • Operating Voltage (VDC) 12 | 250

  • Operating Voltage (VAC) 250

  • Nominal Voltage Architecture (V) 12 | 24 | 48 | 240 | 250

Body Features

  • Cable Exit Angle (°) 180

  • Primary Product Color  Black

  • Connector & Keying Code  01 | 02 | 1 | 2 | 3 | 4

Contact Features

  • Contact Type  Receptacle | Socket

  • Contact Size  1mm

  • Mating Pin Diameter (mm) 1 | 3

  • Mating Pin Diameter (in) .039 | .118

  • Contact Current Rating (Max) (A) 7

Mechanical Attachment

  • Mating Alignment  With | Without

  • Mating Alignment Type  Keyed | Polarization | Polarizing Slot

  • Terminal Position Assurance  No | Yes

  • Strain Relief  Without

  • Connector Mounting Type  Free-Hanging (In-Line)

Housing Features

  • Housing Material  Glass-Filled PBT | PBT GF30 | Polyphenylene Sulfide (PPS) | Thermoplastic

  • Centerline (Pitch) (mm) 3 | 3.5

  • Centerline (Pitch) (in) .118 | .138

Dimensions

  • Product Width (mm) 32.2 | 34.5 | 38 | 38.2

  • Product Width (in) 1.268 | 1.35 | 1.5 | 1.504

  • Row-to-Row Spacing (mm) 3 | 3.5 | 4

  • Row-to-Row Spacing (in) .118 | .137 | .138 | .157

  • Connector Height (mm) 32.1 | 34.55 | 38

  • Connector Height (in) 1.26 | 1.36 | 1.496

  • Product Length (mm) 32.15 | 32.2 | 38.2

  • Product Length (in) 1.26 | 1.266 | 1.5

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

  • Operating Temperature (Max)  125 °C [ 257 °F ]

Operation/Application

  • Circuit Application  Power | Power & Signal | Signal

Industry Standards

  • UL Flammability Rating  UL 94V-2

  • IP Rating  JIS D0203

Packaging Features

  • Packaging Method  Box | Tube

  • Packaging Quantity  20 | 114 | 144 | 510

Other

  • Serviceable  Yes

  • Connector Position Assurance Capable  No

Related Materials