DEUTSCH Connectors for Harsh Environment Applications​

For more than 80 years, TE's DEUTSCH connectors have reliably performed in some of the harshest environments. For aerospace, defense, marine, industrial commercial transportation, and rail, our DEUTSCH product line includes wires, connectors, contacts, accessories, and subsea power cables. Today, DEUTSCH is part of the family brands of TE and expands the product portfolio in military specs, such as the MIL-DTL-38999 DEUTSCH connector series. DEUTSCH connectors are also leaders in autosport and motorsport applications.

Rugged DEUTSCH Connectors Built for Reliability

We manufacture a broad range of DEUTSCH connectors to address a variety of design requirements.TE's DEUTSCH connectors are engineered for reliability and manufactured to optimize connectivity in applications for the aerospace, defense, marine, automotive, and industrial and commercial transportation industries. Our portfolio offers a wide assortment of design options, including 4 pin connectors, 6 pin connectors, 8 pin connectors, and 12 pin connectors, among others.

Why Choose TE’s DEUTSCH Connectors

Vibration & Shock Resistance: Maintains electrical integrity in dynamic and high-impact environments.

Environmental Sealing: Protection against moisture, dust and corrosion.

Temperature Performance: engineered to perform across wide temperature ranges.

High-Density Configurations: Supports evolving system architectures and space constraints.

What’s New in DEUTSCH Connector Technology​

DEUTSCH 987 Connectors

As systems become more data-intensive and space-constrained, new connector technologies are evolving to meet these demands. The latest DEUTSCH innovations focus on improved performance, optimized size-to-weight ratios and enhanced durability – supporting next-generation aerospace and defense architectures.