Building Tomorrow’s Truck with TE Connectivity
Your vision + Our engineering = Solutions for every connectivity challenge in your truck designs.
Your customers demand electric trucks. Global BEV medium/heavy-duty sales reached 80% in 2024*. Chinese BEV trucks account for over 14% of new registrations, with forecasts calling for 50% market share by 2028**. At the same time, autonomous freight is gaining momentum, with the global market projected to exceed $600 billion by 2035***. Across markets, autonomy promises to reduce total cost of ownership by up to 42%, driven by lower driver expenses, improved fuel efficiency, and fewer accidents.
Connectivity is Key!
Trucks need dense networks, telematics, V2X technologies to maximize uptime and prepare for platooning. High-voltage e-axles draw up to 430 kW, with megawatt charging promising 20-minute top-ups. But harsh road conditions demand connector systems proven to meet SAE J2030 standards and emerging requirements – confirming trucks stay on the road, earning revenue mile after mile.
That's Where Comes In
Our heavy-duty connectivity solutions deliver proven performance across every major truck system.
Battery & Charging
Your battery packs channel 1,000V, and currents exceeding 500A or even higher with megawatt charging. Charging inlets face harsh environments. A single connection failure doesn't just mean downtime, it can trigger thermal runaway, arc faults, or serious safety hazards. Your designs demand high stability, high shock resistance, high reliability connectors that perform flawlessly across thousands of cycles.
Chassis & Cabin
Your systems span brutal exteriors to precision cabins. Chassis connectors battle corrosive road salt, crushing vibration, and extreme temperature variations, to enable critical systems like ABS, lighting, and chassis controls that keep trucks safe. Inside the cab, space is premium: digital clusters, infotainment, and HVAC systems need ultra-compact connectors that maintain reliable contact despite constant road shake. Whether it's a bulkhead feedthrough or a fuse box connection, every interface must deliver tool-free serviceability and zero-fault reliability because roadside repairs cost more than prevention.
Engine, E-Motor & Transmission
Your powertrains face crushing vibration, temperature swings, corrosive fluids, and surging power demands. E-axle and e-motor connectors handle 1,000V and hundreds of amps while withstanding thermal cycling, oil contamination, and road salt exposure. Even conventional engines with automated transmissions can't afford connection failures that sideline trucks and drain profits. Your designs need compact, IP-rated connectors with HVIL protection, and EMI shielding.
Power Distribution & Control Systems
Power Distribution Units manage hundreds of amps across multiple voltage rails while enduring crushing vibration, temperature spikes to 150°C, and constant electrical stress. When PDU, converters or inverters lose connection, trucks don't just slow down: they stop earning revenue. Your onboard chargers to bus bars demand high stability, shock resistance for commercial uptime. Battery disconnect switches must instantly cut power in emergencies while maintaining zero-resistance contact during normal operation.
Smart & Connected Truck
Today’s trucks are rolling data centers. Gigabit Ethernet transmits radar, camera, and LiDAR data — core to ADAS and autonomous systems — enabling central processors to make split-second safety decisions. Smart trailers broadcast location, load status, and security video, while V2X communication supports platooning and connected fleet operations. These data streams demand ultra-low latency and high signal integrity, as even a millisecond delay or corrupted packet can cause failure. In harsh environments with EMI, vibration, and temperature swings, connector selection is critical to enable uninterrupted data flow.
Trailers & Accessories
Your trailer systems and auxiliary equipment including hydraulic pumps, air compressors, electric PTOs, and HVAC units - face harsh daily conditions. When a reefer unit fails or a PTO drops connection, it's not just an inconvenience, perishable cargo spoils and delivery schedules collapse. Your telematics, climate systems need extreme reliability, a field-serviceable design for fast repairs that gets trucks back on the road fast.
Tooling
From early-stage prototyping to complex wire harness assembly and high-volume production runs, our application tooling solutions are engineered to meet the demands of every stage in the manufacturing process. Designed with precision and durability in mind, our tools deliver consistent, reliable crimp connections that meet the rigorous performance standards of the truck industry. Whether you're working on a single prototype or scaling up to mass production, our solutions adapt to your workflow: reducing downtime, minimizing errors, and ensuring every connection meets spec.
e
e
e
e
e
e
e
e
e
e
e
e
e
e
e