This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits:

AMP MCP Unsealed Headers

  • High Current Capacity: Capable of carrying up to 40 amps, suitable for high-power applications.
  • Design Flexibility: Available in configurations ranging from 1 to 48 positions, with 6 to 36 cavities for versatile design options.
  • Multiple Contact Types: Accepts AMP MCP 2.8 and 1.5K contacts, offering adaptability to different application needs.
  • Orientation Options: Comes with straight or 90° pins, providing flexibility in design and installation.
  • Enhanced Security: Features integrated secondary locking mechanisms that enable secure contact alignment and prevent terminal back out.
  • Mismatch Prevention: Polarization and color coding options help prevent incorrect mating, enhancing connection reliability.
  • Vibration Resistance: Designed to withstand vibration, making it ideal for use in environments subject to mechanical stress.
  • Flame Retardant Materials: Utilizes materials compliant with UL 94 V-0 standards for added safety and robustness.
  • Reduced Mating Force: A new monoblock connector design with a lever reduces the effort required to mate connectors, improving ease of use.
  • Versatile Applications: Suitable for various applications including wire-to-wire, wire-to-board, battery boxes, and power distribution units in automotive, agricultural, construction, and commercial vehicles.
AMP MCP headers are suited for high vibration PCB applications.

Key Features:

AMP MCP Unsealed Headers

Feature
Connector Type
Rectangular, unsealed headers
Contact Types Accepts AMP MCP 2.8 and 1.5K contacts
Current Capacity
Capable of carrying up to 40 amps    
Configurations
Available with 6 to 36 cavities     
Pin Orientation
Options for straight or 90° pins      
Position Flexibility Configurations from 1 to 48 positions     
Secondary Locking Mechanisms Integrated secondary locking features for secure contact alignment 
Polarization and Color Coding Up to 6 polarization options and various color keying to prevent mismatches
Material Options Flame retardant and reflow materials, compliant with UL 94 V-0 standards
Mating Force Reduction Monoblock connector design with lever to reduce mating force
Vibration Resistance Designed to withstand vibration for enhanced reliability 
Operating Voltage Suitable for nominal voltages of 12V and 24V, with a maximum voltage rating of 36V  
Temperature Range Operating temperature range from -40°C to 140°C  
Housing and Color Options Available in black, brown, and purple
Mounting Options Includes PCB mount, panel mount, with or without mounting holes
Contact Plating Mating tab plating available in silver and tin
Usage Conditions Industries Served Suitable for wire-to-wire, wire-to-board, battery box, and power distribution applications 

Real-world Applications:

AMP MCP Unsealed Headers

AGRICULTURAL VEHICLES

  • Tractors and Harvesters: Provides reliable electrical connections in agricultural machinery, enabling consistent performance in harsh operating conditions.
  • Sprayers and Seeders: Used in various equipment to maintain secure electrical connections that withstand exposure to dust, moisture, and vibration.

 

CONSTRUCTION EQUIPMENT

  • Excavators and Loaders: Enables robust electrical connections in heavy-duty construction machinery, critical for safety and operational efficiency.
  • Cranes and Bulldozers: Applied in high-power connections where reliability under mechanical stress and vibration is essential.

 

COMMERCIAL VEHICLES

  • Trucks and Buses: Provides secure electrical connections for in-cabin and exterior systems, supporting reliable operation of lighting, control units, and other electronic systems.
  • Emergency Vehicles: Enables dependable connections in emergency vehicles where reliability and performance are critical for safety and effectiveness.

 

INDUSTRIAL APPLICATIONS

  • Power Distribution Units: Used in power distribution units to provide high current capacity and reliable performance in various industrial settings.
  • HVAC Systems: Enables reliable electrical connections in heating, ventilation, and air conditioning systems, critical for efficient operation in commercial and industrial buildings.
FAQ

Frequently Asked Questions

Q:   How can mismatching be prevented at the assembly line?

A:     With up to 6 polarization and color key mating configurations as well as mechanical codings that help prevent mismatch of receptacle and tab housings. 

Q:    Which are typical applications for Unsealed Interconnection System Connectors?

A:     These connectors can be used in a vast variety of applications such as bulkheads, fuse & relay boxes, control units, wire-to-wire coupling, and in-cabin applications.

 

Read more FAQs about our Heavy Duty Sealed Connector Series

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Header Type  Fully Shrouded

  • Connector Product Type  Connector Assembly

  • Mixed & Hybrid Header  No | Yes

  • Connector Shape  Rectangular

  • Sealable  No | Yes

  • Connector System  Wire-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Sections  1 | 2

  • Number of Signal Positions  6 | 9 | 12 | 15 | 18 | 21 | 36 | 154

  • PCB Mount Orientation  Horizontal | Right Angle | Vertical

  • Number of Positions  6 | 9 | 12 | 15 | 18 | 21 | 36 | 154

  • Number of Rows  3 | 4

Electrical Characteristics

  • Operating Voltage (VDC) 24

  • Nominal Voltage Architecture (V) 12 | 24

  • Voltage Rating (Max) (VDC) 36

Body Features

  • Connector & Keying Code  A | B | Z

  • Primary Product Color  Black | Brown | Purple

Contact Features

  • Contact Type  Tab

  • Mating Tab Width (mm) .63 | 1.5 | 2.8 | 3 | 5.8

  • Mating Tab Width (in) .024 | .059 | .11 | .118 | .228

  • Mating Tab Thickness (mm) .6 | .63 | .64 | .8

  • Mating Tab Thickness (in) .023 | .024 | .025 | .031

  • Contact Mating Area Plating Material  Silver (Ag) | Tin (Sn)

Termination Features

  • Termination Method to PCB  Through Hole - Solder

Mechanical Attachment

  • PCB Mount Retention Type  Mounting Hole | Solder Tail

  • PCB Mount Alignment  With | Without

  • Mating Alignment  With

  • PCB Mount Retention  With | Without

  • Panel Mount Feature  With | Without

  • Mounting Holes  With | Without

  • Mating Retention Type  Locking Interface

  • Connector Mounting Type  Board Mount | Panel Mount

Housing Features

  • Centerline (Pitch) (mm) 2.5 | 3 | 3.5 | 4 | 5 | 5.2

  • Centerline (Pitch) (in) .098 | .118 | .138 | .157 | .197 | .205

Dimensions

  • PCB Thickness (Recommended) (mm) 1.57 | 1.6

  • PCB Thickness (Recommended) (in) .062 | .063

  • Connector Length (mm) 26 | 31 | 36 | 37.7 | 41 | 46 | 51 | 149.5

  • Connector Length (in) 1.024 | 1.221 | 1.417 | 1.48 | 1.614 | 1.811 | 2.008 | 5.22

  • Connector Width (mm) 20.3 | 31 | 61.8

  • Connector Width (in) .791 | 1.22 | 2.43

  • Profile Height from PCB (mm) 20.7 | 26.2 | 29

  • Profile Height from PCB (in) .815 | 1.031 | 1.14

Usage Conditions

  • Operating Temperature (Max) (°C) 65 | 70 | 75 | 80 | 85 | 90 | 100 | 120 | 130 | 140

  • Operating Temperature (Max) (°F) 212 | 248 | 266 | 284

  • Operating Temperature Range (°C) -40 – 140 | -40 – 130 | -40 – 120 | -30 – 100

  • Operating Temperature Range (°F) -40 – 284 | -40 – 266 | -40 – 248 | -22 – 212

Operation/Application

  • Shielded  No

  • Circuit Application  Power | Power & Signal | Signal

Industry Standards

  • UL Flammability Rating  UL 94HB | UL 94V-0

  • IP Rating  IP30 | IPX9K

Packaging Features

  • Packaging Method  Carton | Tray

  • Packaging Quantity  6 | 100 | 112 | 168 | 450

Related Materials

 TE Connectivity and TE connectivity (logo) are trademarks.