This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits:

Unsealed Locks and Position Assurance

  • Enhanced Terminal Security: Provides a robust secondary locking mechanism to confirm terminals are fully seated and avert disconnections, reducing the risk of electrical failures.
  • Backward Compatibility: Easily integrates with existing systems using standard 6.35 mm pitch universal MATE-N-LOK connectors, eliminating the need for requalification.
  • High Performance Materials: Constructed from durable PBT GF materials that meet UL 94 V-0 flammability standards, enabling safety and reliability in harsh environments.
  • Versatile Applications: Suitable for various uses including automotive wire harnesses, industrial machinery, HVAC systems, and household appliances, offering broad applicability.
  • Reliable Performance Under Stress: Designed to maintain secure connections even under conditions of vibration and mechanical stress, making it ideal for demanding industrial and automotive applications.
  • Compliance with Standards: Meets stringent safety and performance standards, including UL recognition, CSA certification, and VDE approval, providing assurance of quality and reliability.
Unsealed Locks and Position Assurance

Key Features:

Unsealed Locks and Position Assurance

Feature
Pitch
6.35 mm
Operating Temperature Range
-40°C to 120°C
Material PBT GF
Flammability Standard
UL 94 V-0
Compliance
UL Recognized (File E28476), CSA Certified (File LR7189), VDE Approved (Certificate 40023469)

Real-world Applications:

Unsealed Locks and Position Assurance

AUTOMOTIVE INDUSTRY

  • Wire Harness Systems: Enables terminals to be fully seated and securely locked in wire harness systems, helping to prevent disconnections that could lead to electrical failures and costly rework.
  • Control Units: Provides secure connections in vehicle control units, maintaining performance and reliability under conditions of vibration and mechanical stress.
  • Lighting Systems: Enhances the reliability of automotive lighting systems by helping ensure all electrical connections are secure and stable.

AGRICULTURAL VEHICLES

  • Tractors and Harvesters: Maintains secure electrical connections in agricultural machinery, essential for reliable performance in harsh environments with high levels of vibration and mechanical stress.
  • Sprayers and Seeders: Assists in establishing secure electrical connections in various agricultural equipment, minimizing the likelihood of electrical malfunctions during operation.

 

CONSTRUCTION EQUIPMENT

  • Excavators and Loaders: Provides strong secondary locking for electrical connectors in heavy-duty construction machinery, enabling dependable performance in challenging conditions.
  • Cranes and Bulldozers: Secures electrical connections in construction vehicles, crucial for maintaining functionality and safety on job sites.

 

COMMERCIAL VEHICLES

  • Trucks and Buses: Maintaining the integrity of electrical connections in commercial transportation supports the reliable operation of critical systems such as lighting, control units, and communication systems.
  • Emergency Vehicles: Provides enhanced terminal security in emergency vehicles, where reliable electrical connections are vital for operational readiness and safety.

 

INDUSTRIAL MACHINERY

  • HVAC Systems: Secure connections in heating, ventilation, and air conditioning systems are critical for maintaining efficient and reliable operation in industrial and commercial buildings.
  • Robotics: Maintains secure electrical connections in robotic systems, essential for precise control and operation in manufacturing environments.

 

HOUSEHOLD APPLIANCES

  • Large Appliances: Provides reliable terminal security in large household appliances such as washing machines, dryers, and refrigerators, enhancing safety and performance.
  • Small Appliances: Maintaining stable connections in small kitchen appliances such as blenders and coffee makers is crucial for their safe and effective operation.

 

POWER DISTRIBUTION UNITS

  • Battery Boxes: Enhances the security of connections in battery boxes, providing reliable power distribution and reducing the risk of disconnections.
  • Fuse & Relay Boxes: Provides secure terminal locking in fuse and relay boxes, critical for maintaining the integrity and safety of electrical systems.
FAQ

Frequently Asked Questions

Q:   How can mismatching be prevented at the assembly line?

A:     With up to 6 polarization and color key mating configurations as well as mechanical codings that help prevent mismatch of receptacle and tab housings. 

Q:    Which are typical applications for Unsealed Interconnection System Connectors?

A:     These connectors can be used in a vast variety of applications such as bulkheads, fuse & relay boxes, control units, wire-to-wire coupling, and in-cabin applications.

 

Read more FAQs about our Heavy Duty Sealed Connector Series

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  No

  • Connector & Contact Retention Accessory Type  Secondary Lock | TPA (Terminal Position Assurance)

Configuration Features

  • Number of Positions  4 | 12 | 18 | 21 | 22

Body Features

  • Primary Product Color  Blue | Brown | Gray | Green | Purple | Violet | Yellow

  • Primary Product Material  Nylon 6 | PBT GF | PBT GF30

Usage Conditions

  • Operating Temperature Range (°C) -40 – 105 | -40 – 140 | -40 – 120 | -30 – 100

  • Operating Temperature Range (°F) -40 – 284 | -40 – 221 | -40 – 248 | -22 – 212

Industry Standards

  • UL Flammability Rating  UL 94HB

Packaging Features

  • Packaging Method  Carton

Other

  • Serviceable  Yes

Related Materials