This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits:

AMP Carrier for Receptacle Inserts

  • Design Flexibility: Offers a range of connectors from 1 to 48 positions, catering to various design needs.
  • Enhanced Security: Includes UL 94 V-0 flame retardant materials and reflow material options for increased safety.
  • Contact Alignment: Features integrated and separate secondary locking mechanisms for precise contact alignment.
  • Mismatch Prevention: Utilizes up to 6-polarization and color keying configurations to avoid incorrect connections.
  • Reduced Mating Force: Incorporates a new monoblock connector design with a lever to ease the mating process.
  • High Reliability: Provide long-term durability with vibration resistance, suitable for in-cabin applications.
  • Versatile Applications: Suitable for wire-to-wire, wire-to-board, fuse & relay box, and control unit applications.
  • Strain Relief: Provides additional protection and strain relief for secure connections.

Key Features:

AMP Carrier for Receptacle Inserts

Feature
Positions
Available in configurations from 1 to 48 positions
Material Options
Flame retardant V-0 and reflow material options for added security
Secondary Locking
Integrated and separate secondary locking features for precise contact alignment
Polarization and Color Keying
Up to 6-polarization and color keying configurations to help prevent mismatch
Vibration Resistance
Enables high reliability and long-term use in cabin environments
Mounting Options Options for wire-to-wire, wire-to-board, fuse & relay box, and control unit applications
Flame Retardant Rating UL 94 V-0 materials for robust construction
Mechanical Features Includes screw holes and position pins for secure and reliable mounting
Color Coding Various colors (black, blue, brown, gray, green, orange, purple) to reduce improper mating
Operating Temperature Range Suitable for temperatures from -40°C to 130°C (-40°F to 266°F)
Cable Exit Angle 180° cable exit angle for flexible installation

Real-world Applications:

AMP Carrier for Receptacle Inserts

  • Automotive Industry: Used in various in-cabin and under-hood applications such as wire-to-wire and wire-to-board connections, providing reliable electrical connections in passenger and commercial vehicles.
  • Agricultural Equipment: Provides robust and secure connector solutions for heavy-duty machinery, enhancing the durability and performance of agricultural vehicles and equipment.
  • Construction Vehicles: Suitable for rugged environments, these backshells are used in construction machinery, enabling secure and vibration-resistant electrical connections.
  • Commercial Vehicles: Applied in buses, trucks, and other commercial vehicles for reliable power and signal connections, contributing to the overall safety and efficiency of the vehicle's electrical systems.
  • Control Units: Used in control units for various applications, providing secure and flexible connector solutions that enhance the reliability of control systems in different vehicular environments.
  • Fuse and Relay Boxes: Provides secure connections within fuse and relay boxes, contributing to the effective management and distribution of electrical power.
  • Battery Boxes: Provides reliable connections in battery boxes, enabling efficient power distribution and management in vehicular applications.
  • Power Distribution Units: Used in power distribution units for managing and distributing electrical power efficiently across different vehicle components.
FAQ

Frequently Asked Questions

Q:   How can mismatching be prevented at the assembly line?

A:     With up to 6 polarization and color key mating configurations as well as mechanical codings that help prevent mismatch of receptacle and tab housings. 

Q:    Which are typical applications for Unsealed Interconnection System Connectors?

A:     These connectors can be used in a vast variety of applications such as bulkheads, fuse & relay boxes, control units, wire-to-wire coupling, and in-cabin applications.

 

Read more FAQs about our Heavy Duty Sealed Connector Series

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Protection & Strain Relief Accessory Type  Cover | Cover Assembly

Configuration Features

  • Compatible With Connector Code  A | B | C | D | F

  • Number of Positions  18 | 25 | 36

Body Features

  • Primary Product Color  Black | Blue | Brown | Gray | Green | Ocean Blue | Purple

  • Primary Product Material  PA 66 GF | PBT GF | PBT GF30

  • Cable Exit Angle (°) 180

Mechanical Attachment

  • Strain Relief  Without

Usage Conditions

  • Operating Temperature (Max) (°C) 65 | 70 | 75 | 80 | 85 | 90 | 100 | 105 | 110 | 120 | 130

  • Operating Temperature (Max) (°F) 248 | 266

  • Operating Temperature Range (°C) -40 – 130 | -40 – 120

  • Operating Temperature Range (°F) -40 – 248 | -40 – 266

Industry Standards

  • UL Flammability Rating  UL 94HB

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  900 | 1000

Other

  • Serviceable  No | Yes

Related Materials