This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Benefits:

AMPSEAL PCB Right-Angle Headers

  • Design Flexibility: Supports wire sizes from 16 to 24 AWG, offering versatility in design.
  • Secure Contact Seating: Secondary contact locking and lanceless contacts enable positive contact seating.
  • Rugged Sealing: Up to IP69K rating provides robust protection against dust, water, and overspray.
  • Reduced Tangling: Lanceless receptacle contacts minimize tangling during storage and handling.
  • Tool-less Backshells: Available for all housing sizes, reducing wire strain and easing assembly.
  • Mismating Prevention: Different connector colors and mechanical polarized keyings help prevent mismating and misidentification.
  • Header Seals: Applied after soldering to provide a higher tolerance seal against moisture and debris.
  • Connection Security: CPA accessory enables mating assurance and prevents accidental unmating.
AMPSEAL PCB headers are available in vertical and right-angle versions and with or without a flange seal.
  1. AMPSEAL Connector Overview & Assembly Instructions (English)

Learn about our rugged AMPSEAL connectors for cable-to-board harsh environment applications. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

FAQ

AMPSEAL PCB 90º Headers

Q:    What is an AMPSEAL connector?

A:     AMPSEAL connectors provide rugged reliability and environmental sealing. They are available in cable plugs and PCB mount headers that are designed to stand up to high-temperature underhood applications.

 

Q:    What are the appropriate applications for AMPSEAL connectors?

A:     Truck, bus, off-highway, construction, agriculture, mining, emergency vehicles, forestry, forklift, recreational, marine, motorcycle, power generation.

 

READ MORE FAQS ABOUT AMPSEAL CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Header Type  Fully Shrouded | Unshrouded

  • Connector Product Type  Connector Assembly | Housing

  • Connector Shape  Rectangular

  • Sealable  No | Yes

  • Connector System  Wire-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • PCB Mount Orientation  Right Angle | Vertical

  • Number of Positions  8 | 14 | 23 | 35

  • Number of Rows  3

Electrical Characteristics

  • Operating Voltage (VAC) 250

  • Voltage Rating (Max) (VAC) 250

Body Features

  • Connector & Keying Code  1 | 2 | 4 | 5 | 6

  • Primary Product Color  Black | Blue | Gray | Natural | Orange

Contact Features

  • Contact Type  Pin

  • Mating Pin Diameter  1.3 mm [ .051 in ]

  • Contact Current Rating (Max) (A) 8 | 17

  • Contact Mating Area Plating Material  Gold (Au) | Tin (Sn)

Termination Features

  • Termination Method to PCB  Through Hole - Solder

Mechanical Attachment

  • PCB Mount Alignment  With

  • Mating Alignment  With | Without

  • PCB Mount Retention  With | Without

  • Connector Mounting Type  Board Mount

Housing Features

  • Centerline (Pitch)  4 mm [ .157 in ]

Dimensions

  • PCB Thickness (Recommended)  1.57 mm [ .062 in ]

  • Connector Length (mm) 23.4 | 43.4 | 59.4

  • Connector Length (in) .921 | 1.708 | 2.338

  • Connector Width  17 mm [ .669 in ]

Usage Conditions

  • Operating Temperature Range (°C) -40 – 125 | -40 – 105

  • Operating Temperature Range (°F) -40 – 221 | -40 – 257

Operation/Application

  • Circuit Application  Power & Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • IP Rating  IP6K7 | IP6K9K

Packaging Features

  • Packaging Method  Box | Tray

  • Packaging Quantity  30 | 320 | 360

Related Materials