Login to access your orders, address book, product lists, and more.
This product is not currently available. For more information, including distributor inventory, please contact us.
Product Listing
This product is not currently available. For more information, including distributor inventory, please contact us.
AMPSEAL crimp contacts accept 16 to 24 AWG or 1.5 to 0.20 mm² wire.
AMPSEAL is a series of contact systems commonly used for electrical applications for industrial, commercial, and off-road vehicles.
The AMPSEAL contacts are made of copper alloy and are available in a tin-plated version for a maximum current of 8 amp and in a gold-plated version for a max current of 17 amps. They are contacts are three beamed, lanceless stamped, and formed which helps prevent the contacts from getting tangled or damaged during assembly.
These crimp contacts are easy to install with a hand-tool crimper and proper crimping can be verified visually and using a measuring tool.
Learn how to crimp our AMPSEAL (1.3 mm) contacts. Watch this video for step-by-step instructions on crimping the contacts using hand tools.
Durability: TE spec 109-27. Mate and unmate specimens for 10 cycles at a maximum rate of 600 cycles per hour. See note
Current Rating: Up to 17 amps gold, up to 8 amps tin, consult TE product document 108-1329.
Contact Retention:TE spec 109-30. Apply an axial load of 115 N to contacts in the axial direction with wedge lock in locked. Contacts shall not dislodge.
Crimp Tensile Strength
| Contact Size | Tensile Strength |
|---|---|
| Size 20 | 80 lbs |
| Size 18 | 90 lbs |
| Size 16 | 150 lbs |
Note: Shall meet visual requirements, show no physical damage and meet requirements of additional tests as specified in the product qualifications and prequalification test sequence in figure 3 of TE product document 108-108-1329.
| Size | Stamped & Formed Contact Part Numbers |
Carrier Strip Identification |
Wire Size AWG (mm2) | Wire Insulation O.D. Range | Recommended Strip Length Inches (mm) |
Min. Contact Retention | Max. Rated Amps at 125 degree Continous |
|
|---|---|---|---|---|---|---|---|---|
| Pin | Socket | |||||||
| 20 | 1060-20-01** | 1062-20-01** | 20-01 | 16-22 (1.5-.035) |
.075-.125 (1.91-3.18) |
.150-.200 (3.81-5.08) |
20 89 |
7.5 |
| 20 | 1060-20-02** | 1062-20-02** | 20-02 | 16-22 (1.5-.035) |
.051-.085 (1.30-2.16) |
.150-.200 (3.81-5.08) |
20 89 |
7.5 |
| 20 | N/A | 1062-20-03** (Sleeveless) |
20-03 | 16-22 (1.5-.035) |
.075-.125 (1.91-3.18) |
.150-.200 (3.81-5.08) |
20 89 |
7.5 |
| 20 | 1060-20-06** | 1062-20-06** | 20-06 | 14-16 (2.5-1.0) |
.075-.125 (1.91-3.18) |
.150-.200 (3.81-5.08) |
20 89 |
7.5 |
| 16 | 1060- 14-01** |
1062- 14-01** |
14-16 | 14-18 (2.0-.75) |
.095-.150 (2.41-3.81) |
.150-.200 (3.81-5.08) |
25 111 |
13 |
| 16 | 1060- 14-10** |
1062- 14-10** |
14-16 | 14-18 (2.0-.75) |
.095-.150 (2.41-3.81) |
.150-.200 (3.81-5.08) |
25 111 |
13 |
| 16 | 1060- 16-01** |
1062- 16-01** |
16-18 | 14-18 (2.0-.75) |
.075-.140 (1.90-3.55) |
.150-.200 (3.81-5.08) |
25 111 |
13 |
| 16 | 1060- 16-06** |
1062- 16-06** |
0.5-1.0 | 16-20 (1.0-.50) |
.055-.100 1.40-2.54) |
.150-.200 (3.81-5.08) |
25 111 |
13 |
| 16 | 1060- 16-09** |
1062- 16-09** |
16-18 | 14-18 (2.0-.75) |
.075-.140 (1.90-3.550 |
.150-.200 (3.81-5.08) |
25 111 |
13 |
| 16 | 1060- 16-12** |
1062- 16-12** |
1.0-2.5 | 12-16 (2.5-1.0) |
.075-.140 (1.90-3.55) |
.175-.225 (4.45-5.72) |
25 111 |
13 |
| 16 | N/A | 1062- (Sleeveless) |
14-16 | 12-16 (2.5-1.0) |
.075-.140 (1.90-3.55) |
.175-.225 (4.45-5.72) |
25 111 |
13 |
| 12 | 1060-12-01** | 1062-12-01** |
12-14 | 12-14 (4.0-2.0) |
.113-.176 (2.87-4.47) |
.225-.275 (5.72-6.99) |
30 134 |
25 |
| 12 | 1060-12-02** | 1062-12-02** | 10-12 | 10■ (6.0-4.0) |
.140-.204 (3.56-5.18) |
.225-.275 (5.72-6.99) |
30 134 |
25 |
** = Plating codes. Consult the factory for custom finish needs.
■ = TXL wire insulation is preferred
Resource path: /en/ladd/ladd-storefront/jcr:content
Resource metadata: {sling.modificationTime=-1, sling.characterEncoding=null, sling.parameterMap={}, sling.contentType=null, sling.creationTime=-1, sling.contentLength=-1, sling.resolutionPath=/en/ladd/ladd-storefront/jcr:content}
Resource type: te/components/pages/shop/ladd-store-landing
Resource super type: -
jcr:primaryType: cq:PageContent
jcr:mixinTypes: [mix:lockable, mix:versionable]
jcr:createdBy: admin
jcr:title: New LADD Store B2C
jcr:versionHistory: 369ad0e6-2cd6-4010-9fff-95e42d7ae754
cq:template: /apps/te/templates/ladd/ladd-store-landing
seoPageTitle: Buy Commercial Vehicle Products from LADD Distribution
businessUnit: 13069-Industrial-&-Commercial-Transportation
jcr:predecessors: [8576f5b5-05c7-4a77-93f9-925d073566f9]
jcr:created: java.util.GregorianCalendar[time=1761291509054,areFieldsSet=true,areAllFieldsSet=true,lenient=false,zone=sun.util.calendar.ZoneInfo[id="GMT-04:00",offset=-14400000,dstSavings=0,useDaylight=false,transitions=0,lastRule=null],firstDayOfWeek=1,minimalDaysInFirstWeek=1,ERA=1,YEAR=2025,MONTH=9,WEEK_OF_YEAR=43,WEEK_OF_MONTH=4,DAY_OF_MONTH=24,DAY_OF_YEAR=297,DAY_OF_WEEK=6,DAY_OF_WEEK_IN_MONTH=4,AM_PM=0,HOUR=3,HOUR_OF_DAY=3,MINUTE=38,SECOND=29,MILLISECOND=54,ZONE_OFFSET=-14400000,DST_OFFSET=0]
cq:lastModified: java.util.GregorianCalendar[time=1761142023252,areFieldsSet=true,areAllFieldsSet=true,lenient=false,zone=sun.util.calendar.ZoneInfo[id="GMT-04:00",offset=-14400000,dstSavings=0,useDaylight=false,transitions=0,lastRule=null],firstDayOfWeek=1,minimalDaysInFirstWeek=1,ERA=1,YEAR=2025,MONTH=9,WEEK_OF_YEAR=43,WEEK_OF_MONTH=4,DAY_OF_MONTH=22,DAY_OF_YEAR=295,DAY_OF_WEEK=4,DAY_OF_WEEK_IN_MONTH=4,AM_PM=0,HOUR=10,HOUR_OF_DAY=10,MINUTE=7,SECOND=3,MILLISECOND=252,ZONE_OFFSET=-14400000,DST_OFFSET=0]
jcr:description: Shop LADD eCommerce for real-time inventory, contract pricing, expedited shipping, and 24/7 ordering. Dedicated customer care and seamless order processing.
jcr:baseVersion: 8576f5b5-05c7-4a77-93f9-925d073566f9
jcr:isCheckedOut: true
jcr:uuid: af1f7bf4-b1d2-495f-aaf7-5edf2745f73c
sling:resourceType: te/components/pages/shop/ladd-store-landing
cq:lastModifiedBy: TE569593
shortDescription: Experience seamless ordering with LADD eCommerce. Access real-time inventory, contract pricing, and expedited shipping.
Q: What is an AMPSEAL connector?
A: AMPSEAL connectors provide rugged reliability and environmental sealing. They are available in cable plugs and PCB mount headers that are designed to stand up to high-temperature underhood applications.
Q: What are the appropriate applications for AMPSEAL connectors?
A: Truck, bus, off-highway, construction, agriculture, mining, emergency vehicles, forestry, forklift, recreational, marine, motorcycle, power generation.
Please review product documents or contact us for the latest agency approval information.
Are you sure you want to close chat?
To begin your chat with TE please enter your details