This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
2 Pieces per assembly
You will need the two halves to make a functional backshell
AMPSEAL strain relief options require two halves per receptacle housing and easily snap together without the use of tools.

Backshells

AMPSEAL

Our AMPSEAL backshell, deliver reliable connectivity solutions for harsh environment applications. Attached to the back of the connectors, our backshells enhance the environmental protection characteristics of our AMPSEAL series. They seal the termination point between the connector and the cable from environmental factors such as dirt or moisture. 

FAQ

Frequently Asked Questions

Q:    What is an AMPSEAL connector?

A:     AMPSEAL connectors provide rugged reliability and environmental sealing. They are available in cable plugs and PCB mount headers that are designed to stand up to high-temperature underhood applications.

 

Q:    What are the appropriate applications for AMPSEAL connectors?

A:     Truck, bus, off-highway, construction, agriculture, mining, emergency vehicles, forestry, forklift, recreational, marine, motorcycle, power generation

 

READ MORE FAQS ABOUT AMPSEAL CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Protection & Strain Relief Accessory Type  Backshell

Configuration Features

  • Number of Positions  8 | 14 | 23 | 35

Body Features

  • Primary Product Color  Black

  • Primary Product Material  PBT GF15

  • Cable Exit Angle (°) 180

Mechanical Attachment

  • Strain Relief  With

Usage Conditions

  • Operating Temperature (Max) (°C) 105 | 125

  • Operating Temperature (Max) (°F) 221 | 257

  • Operating Temperature Range (°C) -40 – 125 | -40 – 105

  • Operating Temperature Range (°F) -40 – 257 | -40 – 221

Packaging Features

  • Packaging Method  Bag | Package

Related Materials