This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
AMPSEAL receptacle housings are available in multiple keyed color options for easy mating.

Receptacle Housings

AMPSEAL

The AMPSEAL connector system offers receptacle housings able to withstand extreme temperature and moisture, including high-temperature up to 125°C with gold plated contacts.

 

This system is designed for electrical applications on the engine or transmission, under the hood, for power control units, bulkheads, on the chassis, or in the cab of heavy-duty vehicles.

AMPSEAL Receptacle Housings Key Features

  • Accepts contact size 1.3 mm (up to 17 amps gold, up to 8 amps tin)
  • 16-24 AWG (1.25-0.20 mm2)
  • 8, 14, 23, and 35 cavity arrangements
  • PCB mount
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • Integrated wedgelock confirms contact alignment and retention
  • Available accessories: wire relief, CPA
  1. AMPSEAL Connector Overview & Assembly Instructions (English)

Learn about our rugged AMPSEAL connectors for cable-to-board harsh environment applications. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

FAQ

Frequently Asked Questions

Q:    What is an AMPSEAL connector?

A:     AMPSEAL connectors provide rugged reliability and environmental sealing. They are available in cable plugs and PCB mount headers that are designed to stand up to high-temperature underhood applications.

 

Q:    What are the appropriate applications for AMPSEAL connectors?

A:     Truck, bus, off-highway, construction, agriculture, mining, emergency vehicles, forestry, forklift, recreational, marine, motorcycle, power generation.

 

READ MORE FAQS ABOUT AMPSEAL CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Connector  No

  • Connector Shape  Rectangular

  • Connector & Housing Type  Housing for Female Terminals | Plug

  • Sealable  Yes

  • Primary Locking Feature  Integrated in Housing

  • Connector System  Wire-to-Board | Wire-to-Device | Wire-to-Panel

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Blank Cavity Position  6

  • Number of Positions  8 | 14 | 23 | 35

  • Number of Rows  3

Electrical Characteristics

  • Operating Voltage (VDC) 159 | 250

  • Operating Voltage (VAC) 250

  • Nominal Voltage Architecture (V) 12 | 90 | 250

Body Features

  • Cable Exit Angle (°) 180

  • Primary Product Color  Black | Blue | Gray | Natural | Orange

  • Connector & Keying Code  1 | 2 | 3 | 4 | 5 | 6 | A | B | C | D | E

Contact Features

  • Contact Type  Socket

  • Contact Size  1.3mm | AMPSEAL 1.3mm

  • Mating Pin Diameter (mm) 1.3

  • Mating Pin Diameter (in) .05 | .051

  • Contact Current Rating (Max) (A) 8 | 17

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Keyed

  • Terminal Position Assurance  No | Yes

  • Strain Relief  Add By Accessory | Without

  • Connector Mounting Type  Free-Hanging (In-Line)

Housing Features

  • Housing Material  Glass-Filled PBT | Polybutylene Terephthalate (PBT)

  • Centerline (Pitch) (mm) 4

  • Centerline (Pitch) (in) .157 | .16

Dimensions

  • Product Width (mm) 33.6 | 38.3

  • Product Width (in) 1.323 | 1.5

  • Row-to-Row Spacing  4 mm [ .157 in ]

  • Connector Height (mm) 34.5 | 34.6

  • Connector Height (in) 1.35 | 1.362

  • Product Length (mm) 27.4 | 35.4 | 47.4 | 63.4

  • Product Length (in) 1.08 | 1.394 | 1.866 | 2.496

Usage Conditions

  • Operating Temperature Range (°C) -40 – 125 | -40 – 105

  • Operating Temperature Range (°F) -40 – 221 | -40 – 257

  • Operating Temperature (Max) (°C) 105 | 125

  • Operating Temperature (Max) (°F) 221 | 257

Operation/Application

  • Circuit Application  Power

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • IP Rating  IP67 | IP69K | IP6K7 | IP6K9K

Packaging Features

  • Packaging Method  Box & Tray | Package | Tray | Tray/Box

  • Packaging Quantity  28 | 56 | 280

Other

  • Serviceable  Yes

  • Connector Position Assurance Capable  No | Yes

Related Materials