This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
The FN2570 series extra flat load cell attaches easily on all types of pedals and test rigs for endurance and fatigue tests, especially where size is an important factor.

The FN2570 series extra flat load cell's force is measured with high precision independent of the point of application of force.  A strain relief spring strengthens the cable output. A similar pedal load cells with a better accuracy 1%FS and integrated amplifier option exists as model FN2114. With many years of experience as a designer and manufacturer of sensors, we often work with customers to design or customize sensors for specific uses and testing environments. On request, instruction documents can be provided to ease the selection and use of our sensors and provide helpful tips.

Benefits

  • Range 200 to 2500 N (40 to 500 lbf)
  • Stainless Steel material
  • Cable Output
  • Very easy fixation
  • Compression only
  • Accuracy regardless of force application point 
  • Extra flat and rugged design 
orange bar

Applications

  • On-board vehicle equipment
  • Test bench equipment
  • Laboratory and research
orange bar

Other Auto Safety Sensors

    

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Force Sensor Type  Automotive Load Cells

Electrical Characteristics

  • Full Scale Range (Newton) 0 – 2000 | 0 – 200 | 0 – 2500 | 0 – 1000 | 0 – 1500 | 0 – 500

  • Full Scale Range (lbf) 0 – 200 | 0 – 500 | 0 – 224.8 | 0 – 45 | 0 – 300 | 0 – 100 | 0 – 400

  • Supply Voltage Range (VDC) 10

Usage Conditions

  • Operating Temperature Range  -20 – 80 °C [ -4 – 176 °F ]

  • Accuracy ('% de la pleine échelle) ±2.5

Operation/Application

  • Output Signal Details  0 – 20 mV | 2 mV/V

Industry Standards

  • IP Rating  IP50

Other

  • Force Direction  Compression

  • Zero Shift in CTR (%FS/°C) ±.5/50

  • Sensitivity Shift (%FS/°C) ±1/50

Related Materials

Datasheets & Catalog Pages

Product Specifications