This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
The FN4055 tension seat belt load cell sensor measures with excellent accuracy the forces exerted on the seat belt.

Only the actual compression upon the seat belt is measured, as the sensor is insensitive to contact from the crash test dummy.  The FN4055 tension seat belt load cell is designed for very low range, like tests for kid’s security. It is protected against overload by mechanical stops. A similar sensor, EL20-S458, covers requests with higher ranges up to 25kN. With many years of experience as a designer and manufacturer of sensors, we often work with customers to design or customize sensors for specific uses and testing environments. On request, instruction documents can be provided to ease the selection and use of our sensors and provide helpful tips.

Benefits

  • Protected against overload
  • Tension only
  • Usable without cutting the belt
  • For Static and Dynamic Applications
  • Ranges from 100 to 300 N (20 to 60 lbf) 
  • Compatible with most seat belts 
  • Machined with integrated mechanical stops 
  • Accuracy ±0.25%FS 
orange bar

Applications

  • Automotive crash test 
  • Kid seats tests 
  • Security belts controls 
  • Laboratory and Research
orange bar

Other Auto Safety Sensors

   

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Force Sensor Type  Automotive Load Cells

Electrical Characteristics

  • Full Scale Range (Newton) 0 – 300 | 0 – 250 | 0 – 100

  • Full Scale Range (lbf) 0 – 20 | 0 – 50 | 0 – 60

  • Supply Voltage Range (VDC) 5 | 10

Usage Conditions

  • Operating Temperature Range  -20 – 80 °C [ -4 – 176 °F ]

  • Accuracy ('% de la pleine échelle) ±.25

Operation/Application

  • Output Signal Details  2 mV/V

Industry Standards

  • IP Rating  IP50

Other

  • Force Direction  Tension

  • Zero Shift in CTR (%FS/°C) ±.5/50

  • Sensitivity Shift (%FS/°C) ±1.5/50

Related Materials

Datasheets & Catalog Pages