This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Features

  • Ranges 200 to 500 N (40 to 100 lbf) 
  • Multi-components, up to 3 Force channels
  • Aluminum body
  • High adaptability to rod by cylindrical interfaces
  • 2 and 3 axes measurements
  • Fits most gear sticks
  • Compact and ergonomic design
  • Integrated amplifier optional
  • Exists in many optional designs 

Applications

  • On-board vehicle equipment 
  • Test bench equipment 
  • Robotics and effectors 
  • Laboratory and research
horizontal bar
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Force Sensor Type  Automotive Load Cells

Electrical Characteristics

  • Full Scale Range (Newton) 0 – 20 | 0 – 100 | 200 | 300 | 500

  • Full Scale Range (lbf) 0 – 22.5 | 0 – 4.5 | 40 | 60 | 100

  • Supply Voltage Range (VDC) 5 | 10 – 30

Usage Conditions

  • Operating Temperature Range  -20 – 80 °C [ -4 – 176 °F ]

  • Accuracy ('% de la pleine échelle) ±.3

Operation/Application

  • Output Signal Details  ±2 mV/V | ±2 V

Industry Standards

  • IP Rating  IP50

Other

  • Force Direction  Compression | Multiaxial | Tension

  • Zero Shift in CTR (%FS/°C) ±.5/50

  • Sensitivity Shift (%FS/°C) ±1/50

Related Materials

Datasheets & Catalog Pages

Product Specifications