This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Clamping collars facilitate the installation of the load cell under the handbrake. The FN2317 series handbrake load cell is compatible with most models of handbrakes. Through careful placement of metallic strain gauges inside, the sensor provides accurate measurements regardless of the point of application of force. TE Connectivity offers solutions for the automotive industry and can supply standard or custom sensors for specific uses and testing environments.

Benefits

  • Ranges 500 N and 1000N (100 and 200 lbf)
  • Compatible with most handbrakes
  • Easy to mount through clamping collars
  • High accuracy ±0.5 % FS
  • Compact and ergonomic design
  • Tension measurements
  • High accuracy regardless force application point  
horizontal bar

Applications

  • On-board equipment testing
  • Production quality control
  • Laboratory and research
horizontal bar
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Force Sensor Type  Automotive Load Cells

Electrical Characteristics

  • Full Scale Range (Newton) 0 – 1000 | 0 – 500

  • Full Scale Range (lbf) 0 – 200 | 0 – 112.4 | 0 – 100

  • Supply Voltage Range (VDC) 10 – 30 | 10

Usage Conditions

  • Operating Temperature Range  -20 – 80 °C [ -4 – 176 °F ]

  • Accuracy ('% des Endwerts) ±.5

Operation/Application

  • Output Signal Details  .5 – 4.5 V | 1.5 mV/V | 2 mV/V

Industry Standards

  • IP Rating  IP50

Other

  • Force Direction  Compression

  • Zero Shift in CTR (%FS/°C) ±.5/50

  • Sensitivity Shift (%FS/°C) ±1/50

Related Materials

Datasheets & Catalog Pages

Product Specifications