GEMnet Multi-Gigabit Automotive Differential Connectors

TE Connectivity's (TE) GEMnet connector system is designed for multi-gigabit Ethernet and SerDes applications, supporting up to 56 Gbps.

≤ 56

Up to 56 Gbps

15GHz

Bandwidth

6

1,2,4 and 6 port connectors available

Automotive manufacturers are increasingly designing applications/architectures utilizing multi-gigabit (10 Gbps+) data links. GEMnet multi-gigabit automotive connectors are designed to meet these requirements.  Supporting data transmission up to 56 Gbps, TE’s new fully shielded twisted pair connector system is designed to meet the requirements of current and next generation multigigabit Ethernet and SerDes applications.

90 Degree Terminal
180 Degree Terminal

Benefits

  • Automotive robust and compact
  • High bandwidth / data rates of up to 15 GHz / 56 Gbps
  • Support of next generation applications/ protocols
  • Suitable for STP, UTP and SPP cables

Applications

  • 4K Camera systems
  • 8K / High-resolution displays
  • Autonomous driving
  • Radar
  • Lidar
  • Rear seat entertainment
orange bar

Specifications

Media: Twisted Pair / Parallel Pair
Bandwidth: 15 GHz
Speed: Up to 56 Gbps
Orientation: 90° / 180°
Sealing: Sealed / unsealed headers
Number of Ports: 1,2,4,6
Interface Compatibility: USCAR interface

 

Supported Protocols

  • IEEE802.3cy
  • APIX
  • GMSL2/3
  • Open Alliance TC9 (100BaseT1, 1000BaseT1 and NGBaseT1)
  • FPD Link IV
  • PCIe
  • MIPI
  • HDBaseT
  • ASA

 

orange bar

Do you need more information?

Standard and customized versions of the GEMnet connector series are available.  Contact us today to learn more about the product, its capabilities, and start designing with CAD files.

Inquire today
GEMnet Multi-Gigabit Differential Connector System - Video (English)
Play video
GEMnet Multi-Gigabit Differential Connector System - Video (English)
Click to Download
Trend Paper: Connectivity Solutions for Next Generation E/E Architectures