Application
Automotive LiDAR and Radar
TE provides high performance, excellent signal integrity, and space efficient connectivity solutions to enable both today’s and next generation automotive sensing architectures.
Autonomous driving and advanced driver assistance systems (ADAS) rely on radars, and LiDAR sensors to deliver safer, more comfortable, and more intelligent driving experiences. These sensors depend on robust, high speed data links to transmit increasingly largevolumes of information with high reliability.At the same time, tighter packaging constraints and higher levels of integration are driving the adoption of hybrid data and power connectivity solutions that fit seamlessly inside compact sensor housings.
TE Connectivity (TE) enables Radar, and LiDAR systems with a broad portfolio of automotive grade connectivity solutions, spanning high speed data, signal and power interconnects, PCIe connectivity, and EMI shielding. Designed for demanding automotive environments, TE solutions deliver high performance, excellent signal integrity, and space efficient designs, supporting both today’s
and next generation sensing architectures.
Product Family - ENDPOINT FEMALE
|
Terminals Size
|
Minimum Pitch
|
Max. Current @ 80C
|
Max. Vibration Class
|
Termination Type
|
Validated Wire Sizes (mm2)
|
Sealed/ Unsealed
|
OEM Specification
|
6.3mm |
8mm (unsealed) 12.5mm (unsealed) |
52A |
30g |
Crimped |
0.2, 0.35, 0.5, 0.75, 1.0, 1.5, 2.5, 4.0, 6.0 |
Sealed/Unsealed |
LV214/USCAR |
|
6.3mm |
7.5mm |
33A |
20g |
Crimped |
0..35, 0.5, 0.75, 1.0, 1.5, 2.5, 4.0 |
Sealed/Unsealed |
LV214/USCAR |
|
6.3mm |
11.6mm |
45A |
15g |
Crimped/Welded |
2.5, 4.0, 6.0 |
Unsealed |
French OEM’s |
|
8mm 9.5mm 12mm |
15.7mm 16.5mm |
109A 78A 179A |
SG3 |
Crimped/Welded |
2.5, 3.0, 4.0, 5.0, 6.0, 8.0, 10, 12, 16, 20, 25, 30, 35 |
Sealed/Unsealed |
LV214/USCAR |
This product table can only be viewed on desktop.
Product Name
|
Product Type
|
Speed
|
Bandwidth
|
Protocols
|
Applications Source
|
Portfolio Varity
|
multi-gigabit differential connector system |
Up to 56 Gbps |
15 GHz |
100/1000BASE-T1 2.5/5/10/25GBASE-T1 |
LiDAR,Radar, 8K display, USB, ethernet domain ECU, HPC |
Unsealed,sealed; 90° and 180°; 1,2,4 and 6 ports available |
|
miniaturized differential connector system |
Up to 1 Gbps |
1 GHz |
1000BASE-T1 100BASE-T1 HDBASET,PCIe A2B/C2B |
LiDAR,Radar, 4K display, ethernet domain ECU, HPC |
Unsealed,sealed; 90° and 180°; 1,2,3,4,5 and 6 frames, with double row option available |
|
miniaturized coaxial connector system |
Up to 24 Gbps |
9 GHz |
SerDes:GMSL2/3, FPDIV, APIX3, MIPI Analog (Antennas) |
Camera, antennas |
Unsealed,sealed; 90° and 180°; 1,2 and 4 ports available |
This product table can only be viewed on desktop.
Product Name
|
Product Type
|
Wire Size
|
Current
|
Standard
|
Portfolio Varity
|
Miniaturized Automotive Connector System |
0.13 mm2 – 0.75 mm2 |
6 Amps |
LV214/USCAR |
90°/180°;Sealed/ Unsealed; Hybrid Solutions: 2-280 positions Mixed Solutions: 2 – 152 positions |
|
Mixed Miniaturized Wire-to- |
0.13mm2 – 6.0 mm2 |
33A |
USCAR/LV214* |
Stackablemulti-bay concept with multiple mixed pin variants: |
|
Automotive Low Power Connector System |
0.5 mm2 – 1.5 mm2 |
17 Amps |
LV214/USCAR |
90°/180°; Sealed/ Unsealed; Hybrid Solutions: 2-280 positionsMixed Solutions: 2 – 152 |
This product table can only be viewed on desktop.
Low Voltage Signal and Power Connectivity Solutions
Product
|
Product Features
|
• Meet standard size and common sub D connector gaskets |
|
• Silicone or fluorosilicone loaded with highly conductive particles providing superior |
|
• Have fire resistant properties to UL94VO |
|
•Elastomer compound dispensed directly onto hardware |
This product table can only be viewed on desktop.
EMI Shielding Solutions
Application
Automotive LiDAR and Radar
TE provides high performance, excellent signal integrity, and space efficient connectivity solutions to enable both today’s and next generation automotive sensing architectures.
Autonomous driving and advanced driver assistance systems (ADAS) rely on radars, and LiDAR sensors to deliver safer, more comfortable, and more intelligent driving experiences. These sensors depend on robust, high speed data links to transmit increasingly largevolumes of information with high reliability.At the same time, tighter packaging constraints and higher levels of integration are driving the adoption of hybrid data and power connectivity solutions that fit seamlessly inside compact sensor housings.
TE Connectivity (TE) enables Radar, and LiDAR systems with a broad portfolio of automotive grade connectivity solutions, spanning high speed data, signal and power interconnects, PCIe connectivity, and EMI shielding. Designed for demanding automotive environments, TE solutions deliver high performance, excellent signal integrity, and space efficient designs, supporting both today’s
and next generation sensing architectures.
Product Family - ENDPOINT FEMALE
|
Terminals Size
|
Minimum Pitch
|
Max. Current @ 80C
|
Max. Vibration Class
|
Termination Type
|
Validated Wire Sizes (mm2)
|
Sealed/ Unsealed
|
OEM Specification
|
6.3mm |
8mm (unsealed) 12.5mm (unsealed) |
52A |
30g |
Crimped |
0.2, 0.35, 0.5, 0.75, 1.0, 1.5, 2.5, 4.0, 6.0 |
Sealed/Unsealed |
LV214/USCAR |
|
6.3mm |
7.5mm |
33A |
20g |
Crimped |
0..35, 0.5, 0.75, 1.0, 1.5, 2.5, 4.0 |
Sealed/Unsealed |
LV214/USCAR |
|
6.3mm |
11.6mm |
45A |
15g |
Crimped/Welded |
2.5, 4.0, 6.0 |
Unsealed |
French OEM’s |
|
8mm 9.5mm 12mm |
15.7mm 16.5mm |
109A 78A 179A |
SG3 |
Crimped/Welded |
2.5, 3.0, 4.0, 5.0, 6.0, 8.0, 10, 12, 16, 20, 25, 30, 35 |
Sealed/Unsealed |
LV214/USCAR |
This product table can only be viewed on desktop.
Product Name
|
Product Type
|
Speed
|
Bandwidth
|
Protocols
|
Applications Source
|
Portfolio Varity
|
multi-gigabit differential connector system |
Up to 56 Gbps |
15 GHz |
100/1000BASE-T1 2.5/5/10/25GBASE-T1 |
LiDAR,Radar, 8K display, USB, ethernet domain ECU, HPC |
Unsealed,sealed; 90° and 180°; 1,2,4 and 6 ports available |
|
miniaturized differential connector system |
Up to 1 Gbps |
1 GHz |
1000BASE-T1 100BASE-T1 HDBASET,PCIe A2B/C2B |
LiDAR,Radar, 4K display, ethernet domain ECU, HPC |
Unsealed,sealed; 90° and 180°; 1,2,3,4,5 and 6 frames, with double row option available |
|
miniaturized coaxial connector system |
Up to 24 Gbps |
9 GHz |
SerDes:GMSL2/3, FPDIV, APIX3, MIPI Analog (Antennas) |
Camera, antennas |
Unsealed,sealed; 90° and 180°; 1,2 and 4 ports available |
This product table can only be viewed on desktop.
Product Name
|
Product Type
|
Wire Size
|
Current
|
Standard
|
Portfolio Varity
|
Miniaturized Automotive Connector System |
0.13 mm2 – 0.75 mm2 |
6 Amps |
LV214/USCAR |
90°/180°;Sealed/ Unsealed; Hybrid Solutions: 2-280 positions Mixed Solutions: 2 – 152 positions |
|
Mixed Miniaturized Wire-to- |
0.13mm2 – 6.0 mm2 |
33A |
USCAR/LV214* |
Stackablemulti-bay concept with multiple mixed pin variants: |
|
Automotive Low Power Connector System |
0.5 mm2 – 1.5 mm2 |
17 Amps |
LV214/USCAR |
90°/180°; Sealed/ Unsealed; Hybrid Solutions: 2-280 positionsMixed Solutions: 2 – 152 |
This product table can only be viewed on desktop.
Low Voltage Signal and Power Connectivity Solutions
Product
|
Product Features
|
• Meet standard size and common sub D connector gaskets |
|
• Silicone or fluorosilicone loaded with highly conductive particles providing superior |
|
• Have fire resistant properties to UL94VO |
|
•Elastomer compound dispensed directly onto hardware |
This product table can only be viewed on desktop.
Floating connector system*
FPC ZIF Connector System
ERIN MicroBridge FlexFoil connector system
GRACE INERTIA Connectors
GEMnet
MATEnet
MATE-AX
NanoMQS 0.5mm
Control Unit Header Gen 2 (CH2)
MCON 1.2mm
EMI Shielding Connector Gasket
EMI Shielding Conductive Elastomer
EMI Shielding Fabric over foam
EMI Shielding Form in Place Gasket