Automotive high-performance computers and electronic control units

Applications

Automotive HPCs and ECUs

TE provides high-performance, miniaturized, and innovative connectivity solutions for automotive HPCs and ECUs

The automotive industry is undergoing a radical transformation as vehicle architectures evolve from decentralized ECUs to centralized domain-based and zonal designs.  This shift is driven by advanced driver assistance systems (ADAS), autonomous driving capabilities, and connected vehicle technologies, all of which demand unprecedented data processing speeds and power distribution efficiency.
At the core of this revolution, high-performance computers (HPCs) and electronic control units(ECUs) require advanced connectivity solutions that combine three critical capabilities: high-speed Ethernet and PCIe connectivity for multi-gigabit data transfer, integrated power delivery systems, and space-efficient PCB-level interconnects – all while meeting rigorous automotive reliability standards.
TE Connectivity addresses these challenges with automotive-grade connectivity solutions, delivering high-performance, compact connectivity engineered for current and next-gen HPCs and ECUs.

Inside Device Connectivity Solutions

Inside Device Connectivity Solutions

 
Product Name
Connection Type
Current
Temperature
No. of Pins
Standards
Termination

Board to Board

signal only;  signal and power

-55- 125 °C

20-180 Max**

N.A

SMT

Board to Board

up to 1.7 A per contact

-55- 125 °C

12, 16, 20, 26, 32, 40, 50, 68, 80

LV214 ***

SMT

Wire to Board

up to 1.7 A per contact

-55- 125 °C

12, 16, 20, 26, 32, 40, 50, 68, 80

LV214***

Male connector SMT, female connector IDC 

Wire to Board

up to 12 A (depends on cable)

-55  to 150 °C

2, 3, 4, 5, 6, 8, 10, 2x5, 2x10

LV214  and USCAR-2 

Male connector SMT, female connector crimp

Wire to Board

 up to 9A

-40°C to 150°C

2-20 pin (single-row) possible

LV214

Male connectors SMT, female connectors IDC

Flex to Board

up to 9A

-40°C to 150°C

8/ 20 (single-row)

 LV 214

Male connectors SMT, female connectors piecing

This product table can only be viewed on desktop.

Note : 

*Not SOP yet-please contact us for more information 

** first launch plan 40,60,80

***Full or partial LV214/USCAR 2 qualification available- please contact us for more information

Data Connectivity Solutions

Data Connectivity Solutions

 
Product Name
Product Type
Speed
Bandwidth
Protocols
Applications Source
Portfolio Varity

multi-gigabit differential connector system

Up to 56 Gbps

15 GHz 

100/1000BASE-T1

2.5/5/10/25GBASE-T1

LiDAR, Radar, 8K display, USB, ethernet domain ECU, HPC

Unsealed, sealed; 90° and 180°; 1,2,4 and 6 ports available

miniaturized differential connector system

Up to 1 Gbps

1 GHz

1000BASE-T1

100BASE-T1

HDBASET, PCIe

A2B/C2B

 LiDAR, Radar,4K display, ethernet domain ECU, HPC

Unsealed, sealed; 90° and 180°; 1,2,3,4,5 and 6 frames, with double row option available

miniaturized coaxial connector system

Up to 24 Gbps

9 GHz

SerDes: GMSL2/3,

FPDIV, APIX3, MIPI Analog (Antennas)

Camera, antennas

Unsealed, sealed; 90° and 180°; 1,2 and 4 ports available

This product table can only be viewed on desktop.

Low Voltage Signal and Power Connectivity Solutions

Low Voltage Signal and Power Connectivity Solutions

 
Product Name
Product Type
Wire Size
Current
Standard
Portfolio Varity

Miniaturized Automotive Connector System

0.13 mm2 – 0.75 mm2 (0.22FLU/FLR)

4Amps

LV214

90°/180°; Sealed/ Unsealed; 

Hybrid Solutions: 2-280 positions

Mixed Solutions: 2-152 positions

Miniaturized Automotive Connector System

0.13 mm2 –0.75 mm2

6Amps

LV214/USCAR

90°/180°; Sealed/ Unsealed; 

Hybrid Solutions: 2-280 positions

Mixed Solutions: 2 – 152 positions

Automotive Signal Connector System

0.08 mm2 –0.75 mm2

7.5 Amps

LV214/USCAR

90°/180°; Sealed/ Unsealed; 

Hybrid Solutions: 2-280 positions

Mixed Solutions: 2 – 152

AutomotiveSignal ConnectorSystem

0.13 mm2 –0.75 mm2

10.5 Amps

USCAR/Japanese OEMs

90°/180°; Sealed/ Unsealed;

Hybrid Solutions: 2-280 positions

Mixed Solutions: 2 – 152

Automotive Low Power Connector System

0.5 mm2 –1.5 mm2

17 Amps

LV214/USCAR

90°/180°; Sealed/ Unsealed; 

Hybrid Solutions: 2-280 positions

Mixed Solutions: 2 – 152

Low-Medium Power Connector System

0.2 mm2 – 6.0 mm2

52 Amps

LV214/USCAR

90°/180°; Sealed/ Unsealed; 

Hybrid Solutions: 2-280 positions

Mixed Solutions: 2 – 152

Automotive Medium-High Power Connector System

2.5mm2 – 35mm2

78 – 179 Amps

LV214/USCAR

90°/180°; Sealed/ Unsealed; 

Hybrid Solutions: 2-280 positions

Mixed Solutions: 2 – 152

Mixed Signal and Power in a single connector interface

0.13 mm2 – 35 mm2

6-179 Amps

LV214/USCAR

90°/180°; Sealed/ Unsealed; 

Hybrid Solutions: 2-280 positions

Mixed Solutions: 2 – 152

Signal, Power and Data in a single connector interface

40 Amps

LV214/USCAR

90°/180°; Sealed/ Unsealed; 

Hybrid Solutions: 2-280 positions

Mixed Solutions: 2 – 152

This product table can only be viewed on desktop.

Modular Hybrid Connectivity Solutions

Modular Hybrid Connectivity Solutions

 
Product
Available Connector Interfaces / Platform
Applications
 Benefits

GEMnet,

BEAMnet,

MATE-AX,

NanoMQS,

AMP MCP 2.8,

MCON 1.2

• High-performance computers

•Control units:-

 1. Autonomous driving/Advanced Driver Assistance

2. Infotainment

3. Zonal controllers

• Supports signal, power, and data connectivity

• Up to 40% space saving and weight reduction

• Up to 80% mating assembly reduction

Modular Hybrid System
NanoMQS 0.50,
MQS
0.63,
Generation
Y 0.64,
MCON
1.2,
AMP
MCP 2.8,
AMP
MCP 6.3/4.8K,
GEMnet
MATE-AX
HSD

• Zonal Control Units

- Wire-to-board applications

-Wire-to-wire applications (inline harnesses)

• High Performance Computers/Control Units

• Modular hybrid system featuring flexible plug and header configurations for signal, power, and data connectivity.

• Scalable for any vehicle platform.

• Delivers up to a 40% reduction in both space and weight

• Automation-ready

This product table can only be viewed on desktop.

Note : *Based on real case

EMI Shielding Solutions

EMI Shielding Solutions

 
Product Name
Product Features

1. Meet standard size and common sub-D connector gaskets

2. The compression stop also ensures additional electrical bonding between the surfaces with a very low contact resistance

3. Surface-mounted gaskets are to be used where groove-mounted gaskets, such as O-rings, cannot be accommodated

1. Silicone or fluorosilicone loaded with highly conductive particles providing superior EMI shielding performance, combined with excellent environmental sealing

2. Material options to provide the required EMI performance and galvanic compatibility

3. Provides low contact resistance between mating surfaces

1. Have fire-resistant properties to UL94VO

2. Compression between 10% and 70%

3. Wide variety of profiles where full EMC screening is required between component parts

4. Provide an excellent EMI gasket with low compression set• Excellent abrasion resistance for high cycling and wiping applications

This product table can only be viewed on desktop.