Printable Tags with Greater Range of Printing Formats
Tie-On Cable tags are used to identify large cables and bundles either pre- or post-termination. Our Printable Tags markers are flat, non-adhesive labels that can be used in particularly aggressive environment. Applied using cable ties, typical installations include Mass Transit, Military and Aerospace. The cable marker tags are organized onto either a fanfold or reeled paper carrier to allow for greater range of printing formats.
Tie-On Cable Marker tags are used to identify large cables and bundles either pre or post-termination. Applied using cable ties, typical installations include Mass Transit, Military and Aerospace. Presented as organised markers onto either a fanfold or reeled paper carrier to allow for greater range of printing formats.
Printable Tags
-
HL Military Grade
HL Flame retardant tie-on cable marker tags are manufactured using a specially developed radiation cross-linked flame retarded polymer. It is Highly Flame resistant and has excellent resistance to burning and is also resistant to key industrial and military grade fluids (defined by RW-2513). HL Tie-on Cable Markers are available in several height/width combinations and non-standard color options.
-
HLX - Zero Halogen Tie-On Marker Tags
HLX Cable Markers are made from zero halogen, low smoke, low toxicity, radiation cross-linked, UV stabilized polyolefin sheet, formed into punched organized cable markers on a paper carrier. Manufactured using a specially developed radiation cross-linked polymer. Formulated to give Low Fire Hazard properties, which allow this product to be used in locations where fire may pose a risk to human life and property.
-
HLX-NEL Continuous Zero Halogen Tie-On Marker Tags
HLX-NEL cable markers are manufactured from the same Low Fire Hazard, UV stabilised material as HLX, with the difference being that it is assembled in a narrow edge leading (NEL) format.
-
HTCM-SCE-TP High Temperature Tie-On Marker Tags
HTCM-SCE-TP cable markers are designed to offer flexibility when it comes to wire and cable identification, particularly in aggressive environments such as Aircraft, Military, Satellites and semi-conductor applications.
-
CM-SCE-TP Ladder Format Military Grade Marker Tags
CM-SCE-TP cable markers are manufactured using a specially developed radiation cross-linked polymer. These military grade cable markers are resistant to many fluids, lubricants and solvents used in various industries.