This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

HTCM-SCE-TP cable markers are designed to offer flexibility when it comes to wire and cable identification, particularly in aggressive environments. Applied using cable ties, HTCM-SCE-TP markers give the ability to identify large diameter wire and cable, as well as post connector installation Manufactured using a specially developed radiation crosslinked polyvinylidene polymer. Formulated to survive High Temperature, Low out gassing and extreme environments such as Aircraft, Military, Satellites and Semi-conductor applications. The smooth surface is designed for thermal transfer printing. Print performance exceeds the requirements of SAE AS5942 and MIL-STD-202 Method 215.

Features and benefits

  • Thermal transfer printable
  • High Temperature Performance
  • Self-extinguishing
  • Highly flame resistant
  • Low vacuum outgassing for outer space and Semi-conductor applications
  • Easy installation: only standard cable tie-wraps are needed to install markers. No extra steps required
  • Side entry provides access to large size cables and wire bundles as well as retrofit and repair capability
  • Resistant to key military, aviation and Industrial fluids

Operating temperature range

-55oC to 225oC (-67oF to 437oF)

Specifications and approvals

  • Airbus Directive ABD0031
  • NFPA130
  • EN45545-2 R24 HL3
  • ASTM E 595
  • MIL-STD-202 Method 215
  • SAE AS5942

Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124
Ribbon: TMS-RJS-RIBBON-4HT
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-114
Product Specification Sheet: RW-2524

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Printable Tag Grade  High Temperature | Military

Body Features

  • Primary Product Color  White | Yellow

Mechanical Attachment

  • Number of Tie-Wrap Holes  4 | 6

Dimensions

  • Product Length (mm) 50.8

  • Product Length (in) 1.8 | 2

  • Product Height (mm) 6.4 | 12.7

  • Product Height (in) .25 | .5 | .6

Usage Conditions

  • Operating Temperature Range (°C) -55 – 135 | -55 – 225

  • Operating Temperature Range (°F) -67 – 437 | -67 – 275

Printer/Label Features

  • Printer Technology  Dot Matrix | Thermal Transfer

Packaging Features

  • Packaging Quantity  250

Related Materials

Datasheets & Catalog Pages