This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

CM-SCE-TP Cable Markers are designed to offer flexibility when it comes to wire and cable identification. Manufactured using a specially developed radiation cross-linked polymer, CM-SCE-TP markers are resistant to many fluids, lubricants and solvents used in various industries such as, but not limited to Mass Transit, Industrial, Oil & Gas, Military and Aerospace. Applied using cable ties, CM-SCE-TP markers give the ability to identify large diameter wire and cable, as well as post connector installation. The smooth surface is designed for thermal transfer printing. Print performance exceeds the requirements of SAE AS5942 and MIL-STD-202 Method 215.

Features and Benefits

  • Thermal transfer printable
  • Highly flame resistant - excellent resistance to burning (Oxygen Index 35%)
  • Highly resistant to abrasion, mechanical abuses, fluids, lubricants and solvents
  • Side entry provides access to large size cables and wire bundles as well as retrofit and repair capability
  • Easy installation: only standard cable tie-wraps are needed to install markers. No extra steps required

Operating Temperature Range

-55oC to 135oC (-67oF to 275oF)

Specifications and approvals

  • EN45545-2 R24 HL3
  • NFPA130
  • MIL-STD-202 Method 215
  • UL MH26328
  • SAE AS5942

Recommended Hardware and Software

Printer: T200-IDENT / TE3112 / TE3124
Ribbon: 1966 RIBBON
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-113
Product Specification Sheet: RW-2513

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Printable Tag Grade  Military

Body Features

  • Primary Product Color  Green | White | Yellow

Mechanical Attachment

  • Number of Tie-Wrap Holes  4 | 6

Dimensions

  • Product Length (mm) 50.8

  • Product Length (in) 1.8 | 2

  • Product Height (mm) 6.4 | 12.7

  • Product Height (in) .25 | .5 | .6

Usage Conditions

  • Operating Temperature Range  -55 – 135 °C [ -67 – 275 °F ]

Printer/Label Features

  • Printing Method  Dot Matrix | Thermal Transfer

Packaging Features

  • Packaging Quantity  250 | 2500

Related Materials

Datasheets & Catalog Pages