This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Features

  • Thermal transfer printable
  • Excellent resistance to burning - Oxygen Index 39%
  • Zero Halogen
  • Low toxic fumes
  • Low Smoke
  • Self-extinguishing

Benefits

  • Recommended for use where combustion of products may endanger personnel or delicate electronics at risk
  • Resistant to key industrial and rail fluids
  • Ideal for low volume applications
  • Cost effective identification solution
  • Ideal for pre or post termination assembly

Available Options

Standard      White     Yellow
Ordering Code        WE        YW
Format                                                             TS
                                           Thermal transfer (reel/ single sided)
                            (*Minimum quantity and lead time applies to non-standard colours)

Specification and Approvals

  • EN45545-2 R22/R23/R24 HL3 
  • MIL-STD-202 Method 215 
  • NF F 16-101 Classification A1 
  • London Underground 1-085 A3 
  • BS6853 Vehicle cat 1a 
  • SAE AS5942
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Printable Tag Grade  Low Fire Hazard

Body Features

  • Primary Product Color  White

Mechanical Attachment

  • Number of Tie-Wrap Holes  4

Dimensions

  • Product Length  80 mm [ 3.15 in ]

  • Product Height  12.5 mm [ .49 in ]

Usage Conditions

  • Operating Temperature Range  -40 – 105 °C [ -40 – 221 °F ]

Printer/Label Features

  • Printing Method  Thermal Transfer

Packaging Features

  • Packaging Quantity  200

Related Materials

Datasheets & Catalog Pages