This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

HL cable markers are designed to offer flexibility when it comes to wire and cable identification in particularly aggressive environments. Typical installations include Mass Transit, Military, Aerospace and Industrial Applications. Applied using cable ties, HL cable markers give the ability to identify large diameter wire and cable, as well as post connector installation Presented as organised markers assembled onto either a fanfold or reeled paper carrier to allow for greater range of printing formats and kitting.

Features and benefits

  • Thermal transfer printable
  • Highly flame resistant (Excellent resistance to burning - Oxygen Index 35%)
  • Resistant to key industrial and military grade fluids
  • Recommended for use where de-termination of wires is not possible for large ID wires or wire bundles
  • Several printable widths and heights available
  • Non-standard colour options available

Operating temperature range

-55oC to 135oC (-67oF to 275oF)

Specifications and approvals

EN45545-2 R24 HL3

Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124
Ribbon: 1966-RIBBON
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-037
Product Specification Sheet: RW-2513

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Printable Tag Grade  Low Fire Hazard

Body Features

  • Primary Product Color  White

Mechanical Attachment

  • Number of Tie-Wrap Holes  4

Dimensions

  • Product Length (mm) 45 | 52 | 58 | 70 | 90

  • Product Length (in) 1.8 | 2.1 | 2.3 | 2.75 | 3.5

  • Product Height (mm) 10.4 | 15 | 20.3 | 25.3

  • Product Height (in) .4 | .6 | .8 | 1

Usage Conditions

  • Operating Temperature Range  -55 – 135 °C [ -67 – 275 °F ]

Printer/Label Features

  • Printing Method  Thermal Transfer

Packaging Features

  • Packaging Quantity  1000

Related Materials

Datasheets & Catalog Pages